Electrical United States | Worldwide Sites | eaton.com   
 
   
TRANSFORMERS
All of Eaton's transformers are specifically designed to meet Federal Energy Efficiency requirements for voltage transformation as near as practically possible to the load, for economy and distribution of power.
Low Voltage Dry-Type Distribution Transformers
Low Voltage Dry-Type Distribution
Eaton's Low Voltage Dry-Type Distribution Transformers offer advanced performance and are ideal for those looking to "go green" with their electrical infrastructure. Standard units are designed for 60 Hz operation and meet new federal efficiency levels. They are typically used in commercial, institutional, industrial, and residential structures.
Unit Substation Transformer
Unit Substation Transformer
Unit substations are a coordinated assembly consisting of three-phase transformers with high-voltage incoming line sections and an assembly of low-voltage distribution sections. They reduce power losses, improve voltage regulation and service continuity, increase flexibility, and minimize installation expenses.
Industrial Control Transformer
Industrial Control
Eaton's Industrial Control Transformers provide stepped-down voltages to machine tool control devices, enabling control circuits to be isolated from all power and lighting circuits. The control transformer line is particularly adaptable on applications where compact construction is demanded.
    
 
Products and Services
1 
2