Electrical United States | Worldwide Sites | eaton.com   
 
XT SERIES
XT Series (ITVSS)The I.T. XT Series of SPDs uses Thermally Protected Metal Oxide Varistor (TPMOV) technology to provide high quality transient voltage surge suppression for light industrial, commercial and OEM applications. XT Series devices are the industries first UL1449 third edition listed products to achieve an industry best 20,000 amp nominal discharge current, and are available in configurations and current capacities of 50 or 100 kA per phase.
 
Products and Services
1 
2 

  • Thermally Protected Metal Oxide Varistors (TPMOVs) use special low-temperature solder that sustains high surge currents and provides necessary interruption of high fault currents.
  • Small size allows the device to be installed as close as possible to the equipment being protected.
  • Minimizing the lead length reduces let-through voltage and enhances performance.
  • NEMA 4X (IP56) polycarbonate enclosure allows for installation in the harshest environments.
Loading Please wait..
  • External Mounting Feet

Call Us IconTo locate your nearest Innovative Technology Master Distributor, please call:
1-800-809-2772 Option 4, Sub-option 2.

Call Us IconLocate an Innovative Technology Master Distributor

Selection Tool IconWarranty Registration