Electrical United States | Worldwide Sites | eaton.com   
 
   
INNOVATIVE TECHNOLOGY

Eaton's Innovative Technology surge protective devices provide state-of-the-art protection of electrical, data, telecom circuits and electronic equipment from the effects of lightning induced voltages, external switching transients and internally generated electrical transients.

Protector
Protector
Eaton has all your surge protection needs covered with the Protector! The I.T. Protector is a premier line of Surge Protective Devices designed to provide excellent protection under the harshest electrical conditions. These products are UL 1449 and UL 1283 listed and meet strict guidelines for durability and protection. They are available in peak surge current capacities from 48 kA to 400 kA per phase and offer an optional Power Event Monitor.
Power Event Monitor
Power Event Monitor
The Power Event Monitor (PEM) is conveniently integrated into Innovative Technology surge protective devices without increasing the size of the footprint. The PEM is easily mounted on the door inside the SPD, and continuously monitors the electrical system while recording power-quality disturbances.
Equalizer
Equalizer
Innovative Technology Equalizer Surge Protective Devices provide high quality transient voltage surge suppression for industrial and commercial applications. The EQX line is field proven with unsurpassed durability, and is available in a variety of configurations and current capacities.
Residential
Residential
Innovative Technology Residential and Small Business Surge Protectors are designed to protect electrical and electronic loads from external electrical transients. The ac line units are designed to withstand surge currents up to 75 kA per phase and can be installed adjacent to electrical service panels.
Critical Load
Critical Load
Innovative Technology Dedicated Load products provide an excellent solution to protect critical electronic equipment and provide clean power for sensitive electronic loads. They are series connected and offer flexible connection methods, compact size and superior protection for AC or DC circuits.
XT Series
XT Series
I.T. XT Series Surge Protective Devices are designed for medium and low exposure level applications that require cost-effective, high quality system protection such as residential, small business, light industrial, light commercial, service entrance and branch panel protection.
Software
Software
Power Event Monitor Handheld and PC Software is available from Eaton free of charge and provides the ability to monitor and control a SPD Power Event Monitor (PEM) using either a Personal Digital Assistant (PDA) or Personal Computer (PC) in light commercial to heavy industrial applications.
    
 
Products and Services
1 
2 

Call Us IconLocate an Innovative Technology Master Distributor
Puerto Rico/US Virgin Islands
Mexico

registerWarranty Registration

registerBecome an Eaton Rep