Electrical United States | Worldwide Sites | eaton.com   
 
POWER XPERT GATEWAY UPS CARD
Power Xpert Gateway UPS CardThe Power Xpert Gateway UPS card brings your Eaton Powerware UPS to your desktop. Monitor and manage your Eaton Powerware UPS remotely through real-time email alarms and data logging. Compatible with Eaton Uninterruptible Power Systems with X-Slot compatibility.
 
Products and Services
1 
2 

  • Replaces the Power Xpert Gateway Series 2000 card
  • Modbus TCP/IP and SNMP v1 and v3 support offers open communication protocol and facilitates integration of your Eaton Powerware UPSs with standard building management systems and network management systems.
  • Log files can be exported in a .csv format and opened in Excel to help generate reports to achieve accurate logging for power quality analysis.
  • Choose from two options for remote alarm and event email notification: individual emails or collective notification, which provides the same information with a drastically reduced number of emails.
  • Easily integrates your Eaton Powerware UPSs into your existing Ethernet infrastructure; minimizing installation costs.
  • Card is hot-swappable so it can be installed without turning off power to the unit or disconnecting the load.
  • Netwatch client compatibility allows users to configure Netwatch directly in the PXGX card UI, set up UPS shutdown schedules, as well as UPS test and control.
  • UPS Power Managment ensures the highest reliability and reduces power consumption to meet your business demands.
  • Supports the Eaton Environment Monitor Probe.
  • Monitor a single UPS via the card and its Web interface, or integrate multiple UPSs, and other data center equipment, into Power Xpert Software and Power Xpert Reporting for a comprehensive system view.

Loading Please wait..