Electrical United States | Worldwide Sites | eaton.com   
 
IQ 230
IQ 230The IQ 230 series is a microprocessor-based series of monitoring devices that provide single phase (2 or 3 wire) and 3 phase (3 or 4 wire) electrical metering designed to replace numerous individual meters and recorders. The IQ 230 series devices are compact and consist of a panel-mounted Display Module and a Base Module that can be attached to the Display Module or mounted remotely.
 
Products and Services
1 
2 

  • The Display Module screen presents system values and functions and allows the operator to view, change, and reset system parameters.
  • Lock out feature provided for certain programming setpoints and reset values.
  • PowerNet enables efficient monitoring, trending, and alarm indication for electrical distribution system equipment.
  • Noise-immune communication system permits communication between a master computer and system devices.
  • Designed and verified to meet ANSI C12 Class 10 Revenue metering accuracy, making it an ideal choice for sub-metering and sub-billing applications.
Loading Please wait..

800-809-2772, option 4, 1.