|
|
|
IQ 250/260
IQ 250/260 Electronic Power Meters offer flexible input/output options and field-upgradeability. They provide real-time values for a full range of power attributes such as watts, watt demand, watthours, voltage-amperes (VA), VA hours, vars, varhours, power factor, and total harmonic distortion. Ultra-compact design makes them ideal for electrical equipment assemblies, panelboard and switchboard mains and feeders, low voltage metal-enclosed switchgear feeders, and MCCs.
|
|
|
- Suited for primary revenue metering, and sub-metering applications, for high-end accuracy with the ability to sample at more than 400 samples per cycle and meeting ANSI C12.20 standards for accuracy of 0.2%.
- Traceable KYZ watt-hour test pulse (used with a watt-hour pulse recorder or totalizer) allows you to verify the accuracy of your meter and, in turn, the accuracy of billing from the utility company and to internal customers.
- Open Modbus protocol is used to communicate with Eaton or third-party platforms such as building management system, power management system, or Eaton's Power Xpert® Gateway for easy Web-based monitoring.
- Optional data logging to guard against loss of historical data
- Two auto-detecting slots that accept any mix of four optional I/O cards, analog and digital allow the user to upgrade the meter with currently developed upgrades or even metering features yet to be conceived.
- Designed to integrate into Eaton’s Power Xpert Architecture where meters, gateways, and monitoring devices collaborate to create a unified Web-based view of the end-to-end power and facilities infrastructure.
- Large, bright red, always visual three-line LED display provides a display that is easier to read than traditional, LCD back-lit.
- The meter can be programmed via menus and buttons on the display or remotely configured using Eaton Configuration software, which is provided with the meter for easy set up.
| |
 Loading Please wait..
- Display Module: with or without
- Enclosed Meter
- Input/Output Cards for manual or automatic operation Power Xpert Architecture Set Point Driven Alarm
- Power Xpert Meter 2000 Gateway Card Kit to convert IQ 250/260 to a Power Xpert Meter 2000; supports remote communications with the onboard Web server application over your LAN/WAN, via standard Ethernet 10/100Base-T connection. It also provides data logging capability
- Mounting options: panel mounting IQ cutout adapter kit for retrofitting a PXM 2000 to an IQ Analyzer/IQ DP4000/IQ Data/IQ 300 cutout (consult factory)
800-809-2772, option 4, 1.
|