Eaton's IQ Analyzer monitors all aspects of your electrical distribution system, helping to avoid power quality issues. Its high performance metering exceeds ANSI C12.16 (1%) specification for revenue meters meeting ANSI C12.20 Class 0.5%, provides quality true RMS readings through the 50th harmonic, and accurately measures nonsinusoidal waveforms up to a 3.0 crest factor.These products also qualify for LEED credits.