Electrical United States | Worldwide Sites | eaton.com   
 
IQ UNIVERSAL POWER SENTINEL
IQ Universal Power SentinelThe ability to monitor electrical distribution systems down to the machine or process level at an industrial facility has become essential. The IQ Power Sentinel provides key benefits such as verifying the accuracy of the utility bill, identifying and tracking energy usage to the loads that consume it, developing a facility energy profile to establish a baseline, and allocating energy costs to create accountability.
 
Products and Services
1 
2 

  • Permits remote monitoring and interconnection with programmable logic controllers and building management systems.
  • Designed to interface directly with NetPower Bill, energy billing software for easy cost management.
  • Displays what is needed where it is needed for exceptional flexibility.
  • One device replaces multiple meters and/or transducers resulting in improved system accuracy, product cost savings, and space savings.
  • No external power source is needed, for additional cost savings.
Loading Please wait..
  • Door-mounted interface to display the monitored energy parameters
  • Operator interfaces: Breaker Interface Module, IQ Central Energy Display, NetPower Bill energy billing software, or NetPower software

800-809-2772, option 4, 1.