Electrical United States | Worldwide Sites | eaton.com   
 
POWER XPERT METER 2000 SERIES

Power Xpert Meter 2000 SeriesEaton’s Power Xpert 2000 Meters offer comprehensive world-class power and energy measurement and monitoring that reduce day-to-day operating costs and help avoid costly business interruptions. The series combines state-of-the-art technology with harmonic viewing, data trending, and performance benchmarking.

 
Products and Services
1 
2 

  • Monitors circuit loading to help avoid overloads and nuisance overload trips and maximize equipment utilization.
  • Manages energy utilization to help reduce peak demand charges and power factor penalties as well as identify excessive energy consumption.
  • Embedded Web server allows users to see demand comparisons, trends, record waveforms, and harmonics directly in the Web browser.
  • Permanently installed meters support continuous, non-disruptive monitoring.
  • Graphical comparison views dramatically improves the ability to benchmark energy usage.
  • Industry-standard communication protocols support a multitude of configurations and third-party software: HTTP, HTTPS, Modbus RTU, Modbus TCP, BACnet/IP, SNMP, SMTP, NTP.
  • Digital inputs and relay outputs can be programmed to interact during various conditions defined by the user.
  • Triggers and events can be easily tied into the meter’s standard functions, such as e-mail, logs and trends.
  • Analog outputs can be programmed to emulate any measured meter parameter for output to other remote monitoring systems.
  • Compatible with the free Eaton Power Xpert Energy Viewer download that is your energy expert; it displays energy usage summary information in both tabular and graphical format to help you make actionable energy management decisions
Loading Please wait..
  • Enclosed Meter
  • I/O Cards
  • Panel mounting IQ cutout adapter kit for retrofitting a PXM 2000 to an IQ Analyzer/IQ DP4000/IQ Data/IQ 300 cutout (consult factory)