- Web-based views allow access to critical information from any location via a Web browser.
- Includes the Trend Viewer, Layout Manager, and Quality Manager modules.
- Utilizing available tools, the graphical user interface can be customized to display information in your preferred style.
- Deployment validation tool runs during installation so all key setup requirements are automatically validated.
- Customize the conditions under which alarms are triggered, including first-line and escalations, so you can identify which device is in alarm and where it is located.
- Next-generation Eaton products connect with the software directly via an Ethernet connection, while legacy devices use a Power Xpert Gateway to Web-enable their communications.
- Add Power Xpert Reporting to view past individual measurements, trend graphs, and events.
- Extensive support for third party devices via standard SNMP and Modbus TCP protocols.
- Large variety of ready made third-party drop in drivers.
- Choose a Startup Service Pack, from partial help to turn-key implementation, to make it as easy and non-disruptive as possible to implement Power Xpert products and hit the ground running.
| |