Electrical United States | Worldwide Sites | eaton.com   
 
POWER XPERT SOFTWARE - PROFESSIONAL
Power Xpert Software - ProfessionalThe Professional Edition is geared toward end users with mostly Eaton power distribution products, such as switchgear, UPSs, breakers, PDUs, RPPs, meters, relays, VDFs and MCCs, among others. Next-generation Eaton products connect with the software directly via an Ethernet connection, while legacy devices use a Power Xpert Gateway (PXG) to Web-enable their communications. A subset of third-party meters and devices is supported via a Power Xpert Gateway connection.
 
Products and Services
1 
2 

  • Web-based views allow access to critical information from any location via a Web browser.
  • Includes the Trend Viewer, Layout Manager, and Quality Manager modules.
  • Utilizing available tools, the graphical user interface can be customized to display information in your preferred style.
  • Deployment validation tool runs during installation so all key setup requirements are automatically validated.
  • Customize the conditions under which alarms are triggered, including first-line and escalations, so you can identify which device is in alarm and where it is located.
  • Next-generation Eaton products connect with the software directly via an Ethernet connection, while legacy devices use a Power Xpert Gateway to Web-enable their communications. Add Power Xpert Reporting  to view past individual measurements, trend graphs, and events.
  • A subset of third-party meters and devices is supported via a Power Xpert Gateway connection.
  • Choose a Startup Service Pack, from partial help to turn-key implementation, to make it as easy and non-disruptive as possible to implement Power Xpert products and hit the ground running.
demoLive Demo
Username: user
Password: user
award
Green Leaf Label
Loading Please wait..
  • Power Xpert Startup Service
  • Power Xpert Reporting

800-809-2772, option 4, 1.