The Local Display is an electronic submetering device that allows you to acquire and display information from INCOM communicating devices attached to its subnetwork without the need of a host device such as PowerNet or PowerPort. Information can be viewed at the Local Display while sharing the communications channel with a host device. Information is displayed on an LCD built into the Local Display.