|
|
|
INDUSTRIAL/COMMERCIAL
 Eaton’s Industrial/Commercial surge protection devices (SPD series) ensure that equipment is protected with the safest, most reliable and most advanced UL 1449 3rd Edition certified surge protectors. The array of features, options, and configurations ensures there is a unit for all electrical applications, including service entrances, distribution switchboards, panelboards, and point-of-use applications.
|
|
|
- Common voltages and configurations as well as a variety of surge current capacity ratings from 50 through 400 kA provide application flexibility.
- UL 1449 3rd Edition recognized component for the United States and Canada, covered by Underwriters Laboratories certification and follow-up service.
- Utilizes thermally protected metal oxide varistor (MOV) technology, which provides both high energy capacity and fail-safe operation.
- Available integrated within panelboards, switchboards, motor control centers, switchgear, automatic transfer switches, and bus plugs.
- Side mount units offer factory-sealed assembly, which prevents arc flash and shock hazards.
- Side mount units contain no replaceable parts or items that require periodic maintenance for reduced maintenance costs.
| |
 Loading Please wait..
- Feature Packages: Basic, Standard, Standard with Surge Counter
- Integrated
- Side Mount
If you have any questions or need additional information, please contact the Eaton Technical Resource Center at 800-809-2772, option 4, option 2. You may also submit inquiries via email: surgeprotection@eaton.com.
|