Electrical United States | Worldwide Sites | eaton.com   
 
OEM AND PANEL MOUNT SURGE
OEM and Panel Mount Surge (CVX)Eaton's Cutler-Hammer CVX050 and CVX100 Surge Protective Devices (SPDs) ensure that a customer's investment in equipment and processes are protected from the damaging effects of voltage transients. Designed for installation on service entrance, branch panels, or individual equipment disconnects, the CVX series provides enhanced surge protection for mission-critical applications. Available in configurations and current capacities of 50 or 100 kA per phase.
 
Products and Services
1 
2 

  • Utilizes thermally protected metal oxide varistor (MOV) technology, which provides both high energy capacity and fail-safe operation.
  • Threshold Response Network suppresses high energy impulse transients, providing robust protection.
  • NEMA 4X enclosure offers rugged construction and product durability as well as integral mounting configuration.
  • High intensity LED Phase status indicators for easy readability.
Loading Please wait..
  • Wiring Systems: single phase, split phase, three-phase Wye, or three-phase Delta

If you have any questions or need additional information, please contact the Eaton Technical Resource Center at 800-809-2772, option 4, option 2. You may also submit inquiries via email: surgeprotection@eaton.com.