Electrical United States | Worldwide Sites | eaton.com   
 
OEM AND PANEL MOUNT PROTECTION (CRITICAL LOAD FILTERS)

OEM and Panel Mount Protection (Critical Load Filters)Eaton's AEGIS Powerline filters protect against the full spectrum of transient disturbances, offering critical load protection and effective noise reduction. Ideal for programmable controllers, scanning devices, ATMs, alarm systems, microprocessor-controlled OEM products, medical electronics, and more. Eaton’s OEM and Panel Mount Critical Load Surge Filters offers superior protection and value, high quality, and the ultimate in reliability.

 
Products and Services
1 
2 

  • Unique series hybrid design extends the life of your microprocessors by eliminating degrading power disturbances.
  • High performance filtering capabilities guarantees a superior level of reliability.
  • Status monitoring lights expedite your troubleshooting efforts during downtime situations.
  • Eaton is the only manufacturer to offer a five-year extended warranty on the microprocessor power supply protected by AEGIS, backing up its claim of product performance, quality, and reliability.
Loading Please wait..
  • Two Hardwired Filter frame sizes for critical loads:
    The VL series for loads from 1A to 5A
    The HW series for loads from 3A to 20A
  • Two voltage ratings available: 120N & 230L
  • Mounting Connections: DIN-Rail, J-Rail or Flange
  • Remote Monitoring (optional)

If you have any questions or need additional information, please contact the Eaton Technical Resource Center at 800-809-2772, option 4, option 2. You may also submit inquiries via email: surgeprotection@eaton.com.