Electrical United States | Worldwide Sites | eaton.com   
 
TYPE 1 SPD (SP1)
Type 1 SPDEaton's SP1 is a UL 1449 3rd edition listed surge protective device that provides reliable, cost-effective surge protection. Install on either the line or load side of the service entrance disconnect. Multiple mounting options coupled with a compact footprint enables installation of the SP1 in a wide range of applications. Available in many common voltages and configurations. Can be used as a replacement for devices formerly known as secondary surge arrestors or lightning arrestors.
 
Products and Services
1 
2 

  • LED indicator light makes it easy to see whether the unit is powered or there has been loss of protection.
  • Half-inch nipple molded into enclosure enables quick and easy mounting.
  • Compact footprint saves space.
  • Two-year warranty supports the claim of product performance, quality, and reliability.
Loading Please wait..
  • Kit for wall or DIN-rail mounting

If you have any questions or need additional information, please contact the Eaton Technical Resource Center at 800-809-2772, option 4, option 2. You may also submit inquiries via email: surgeprotection@eaton.com.