Electrical United States | Worldwide Sites | eaton.com   
 
   
POWER QUALITY AND MONITORING
From the moment power enters your facility to the instant it is used by a process, tenant or equipment, Eaton's complete family of industry-leading power management products - metering devices, protective relays, communications hardware and software - will monitor, analyze, measure and control.
Power Xpert Architecture
Power Xpert Architecture
Power Xpert Architecture is a family of products that allows hardware, software, and communication elements to work together to unify diverse components into a system that can be monitored and managed effectively. With an open standards approach and all web-enabled devices that speak traditional IT languages, you can create a simple system to the most complex with ease.
Energy Management through Intelligent Hardware
Energy Management through Intelligent Hardware
Energy efficiency is directly tied to being able to measure, monitor, and manage energy usage. Eaton offers intelligent power and energy meters, along with monitoring software and reporting that give you the information you need to analyze your energy use, and take actions to manage it.
Power and Energy Meters
Power and Energy Meters
Harmonics, voltage fluctuations, transient over-voltage conditions, and more can wreak havoc on equipment and processes. Eaton’s advanced meters provide accurate real-time system values, view or capture waveforms and system events, and display data directly on the device through on-board Web servers or through a software monitoring solution.
Networking Hardware
Networking Hardware
Eaton's Networking Hardware consists of gateways, gateway cards, and switches that connect legacy and current infrastructure equipment and devices to your Ethernet network. Embedded Web servers and pages in the gateway and gateway cards provide quick access to this equipment via the Web and a standard Web browser. IT and facility managers can easily analyze power equipment data and use it to determine appropriate action.
Sub-Network Local Interface
Sub-Network Local Interface
The Sub-Network Local Interface is an electronic sub-metering device that provides users the ability to view information from sub-network connected devices locally at switchgear, switchboards, panelboards, motor control centers and control panels, either nearby or thousands of feet away.
Digital Input Module
Input/Output Devices
The Digital Input Module (DIM) interfaces with up to four standard utility (electric, gas, or water) meters or monitors eight digital inputs.
Software
Monitoring Software
Eaton's power chain software monitoring options provide comprehensive solution for system-level management of your power infrastructure, be it is one facility or data center or a vast enterprise around the world, via a Web-browser. They are designed to take the complexity out of managing your power system and provide a clear picture of what is happening at a component, device and system level. By gathering, presenting and analyzing data in detail, system-wide, these software solutions provide insight into cost savings and downtime prevention.
Reporting & Analytics
Reporting & Analytics
Eaton’s Power Xpert Reporting works in conjunction with Power Xpert Software or Foreseer to consolidate complex data from a multitude of devices from around the building or around the globe into easy-to-understand graphical reports that answer high-level strategic questions.
Demos & Tutorials
Demos & Tutorials
Monitoring your power chain is an important task. Eaton provides the hardware and software solutions to make this task a bit easier, in addition to providing valuable, actionable information to save costs. This section provides links to various live power and energy meters and software, as well as some video tutorials.
Backup Power (UPS)
Backup Power (UPS)
Find the best Eaton UPS for personal computers and workstations, backup power protection for home AV use, network or server protection, as well as data center and facility applications.
DC Power Solutions
DC Power Solutions
Eaton offers a wide range of DC services including design, installation and commissioning remote monitoring, turnkey integration and site support, to provide a seamless solution.
UPS Batteries
UPS Batteries
The single most critical element of UPS performance is battery quality. Eaton offers a line of qualified premium batteries for use with your Eaton UPS to ensure that your business can function under normal to severe conditions.
Power Distribution
Power Distribution
Eaton provides top quality rack-mounted and floor-based power distribution products. Features offer space savings, cost savings, and the ultimate in customization to meet a wide variety of applications and environments.
Power Conditioning
Power Conditioning
Eaton provides power line conditioning systems with exceptional reliability as they correct voltage sags, while maintaining uptime and productivity. Products are also available for the ultimate in isolation and noise suppression.
Power Factor Correction
Power Factor Correction
Eaton offers a full line of Power Factor Correction products including Fixed, Automatic-Switching, Transient-Free Fast Switching, and Electronic Capacitor Banks for Low and Medium Voltage Systems built upon the foundations of our Commonwealth Sprague Capacitor Power Systems acquisition in 2003. These products are an essential part of optimizing modern electric power systems.
Surge Protective Devices
Surge Protective Devices
Eaton offers a full range of innovative, reliable surge protection solutions to protect against the damaging effects of lightning, utility switching, switching electric motors, and more. Each product is independently tested and backed by the largest engineering and technical support in the industry.
SPD
Innovative Technology
Eaton's Innovative Technology surge protective devices provide state-of-the-art protection of electrical, data, telecom circuits and electronic equipment from the effects of lightning induced voltages, external switching transients and internally generated electrical transients.
    
 
Products and Services
1 
2