Electrical United States | Worldwide Sites | eaton.com   
 
MANUAL TRANSFER SWITCHES
Residential Manual Transfer SwitchesThe Manual Tranfer Switch allows the owner to start up a generator and restore power to pre-designated, critical circuits when utility power is not available. Suitable for residential and light commercial applications, they are a simple way to provide owners with a high level of safety and comfort.
 
Products and Services
1 
2 

  • An easy-to-use mechanical slide interlock ensures that only one source is powering the emergency circuits, and prevents duplication of energy sourcing.
  • No required extension cords means less mess and fuss on installation and during use, providing a high level of safety and comfort.
  • Contractor-friendly features make installations quick and easy, which saves time and money.
  • 24-hour technical support, 7 days a week means backup power protection has minimal to no downtime.
  • All products come with competitive warranty protection, which saves money on repairs.
Loading Please wait..
  • Neutral Switching

24-hour technical support, 7 days a week.

Eaton Technical Resource Center (Pre-Sale support):
1-877-ETN-CARE

Technical/Aftermarket Support:
1-800-975-8331