Electrical United States | Worldwide Sites | eaton.com   
 
MAIN FUSIBLE SWITCHES
Main Fusible SwitchesEaton’s Main Fusible Switches act as one point of disconnect and overcurrent protection, meeting the NEC requirement that a main disconnect and overcurrent protection device be ahead of the meters when more than six branch circuits are used. Main lugs and neutral are included; purchase fuses separately. Switches are rated at 100 kAIC. Aluminum or copper bus available. System voltage 120/240 Vac single-phase, three-wire or 120/208 Vac three-phase, four-wire.
 
Products and Services
1 
2 

  • Main lugs and neutral included with device.
  • 100 kAIC rating on switches with Class T fuses installed. If converting to Class H, the kAIC rating is 10 and if converted to Class R, the kAIC rating is 200.
  • 800A top and bottom fed units are supplied with Class T fuse clips as standard. The Class T fuse clips are field convertible to Class L by repositioning. No kit is needed.
Loading Please wait..
  • Barrier Kits