As with meter packs, modular metering is typically installed at residential apartment complexes, duplexes, triplexes, etc. However, modular metering allows for as many sockets as needed to fit the particular application. Eaton’s Residential Meter Stacks (1MM and 3MM stacks) can be ordered with any main device (MTB, MCB, MFS, or BPS) for main disconnect or electrical protection.