Eaton's BR Ground Fault Current Interrupters (GFCIs) are 1-inch wide and provide superior safety over a standard electrical outlet in areas where electricity may come into contact with water. GFCIs are required in any application near water such as kitchen countertops, bathrooms, swimming pools, hot tubs, outdoor receptacles, etc. They immediately break the circuit if electricity is being lost, reducing the risk of shock and electrocution. Available as single or 2-pole.