Electrical United States | Worldwide Sites | eaton.com   
 
   
BR CIRCUIT BREAKERS
Eaton's BR Circuit Breakers are used in loadcenters, panelboards, or similar devices. They are made for a wide range of applications and include: BR 1" circuit breakers and accessories for BR-style loadcenters; FIRE-GUARD arc fault circuit interrupters (AFCI); and ground fault circuit interrupters (GFCI).
BR Thermal Magnetic Breaker
BR Thermo Magnetic
Eaton offers BR 1" circuit breakers with a thermal-magnetic trip curve that avoids nuisance tripping on mild overloads while reacting almost instantaneously to severe short-circuit conditions.
BR Arc Fault
BR Arc Fault
Eaton's Arc Fault Circuit Interrupters (AFCIs) reduce fire hazards in electrical circuits by reducing the effects of high current arcing faults as well as detecting persistent low-current arcing faults. Choose plug-on branch feeder or combination type breakers rated 10 kAIC, 120 Vac and 120/240 Vac.
BR Ground Fault
BR Ground Fault
Eaton's BR Ground Fault Current Interrupters (GFCIs) are 1-inch wide and provide superior safety over a standard electrical outlet in areas where shocks are more likely, such as kitchens, bathrooms, and workshops. They immediately break the circuit if electricity is being lost, reducing the risk of shock and electrocution.
    
 
Products and Services
1 
2