Electrical United States | Worldwide Sites | eaton.com   
 
BR LOAD CENTERS

BR LoadcentersEaton's BR 1-inch load centers house the branch circuit breakers and the wiring required to distribute power to individual circuits. They serve as main breaker for service entrances or as main lug when adding circuits to existing service. The main breaker protects the main entire panel and can be used as a service disconnect. The branch breakers protect the wires leading to individual electrical loads such as fixtures and outlets. BR Load Centers are specially designed for easy installation.

 
Products and Services
1 
2 

  • Twin neutral design located in wireway, away from circuit breakers, means easier wiring and balancing of the load.
  • Extra 1.5-inch knock-out for bundling allows maximum wiring gutter space for ease of wiring in compliance with NEC requirements.
  • One-piece roll-formed metal backpan with circuit breaker alignment notches ensures accurately aligned breaker and bus tabs.
  • Standard 14-3/8 inches (365.1 mm) wide enclosures fit snugly between wall studs.
  • Tangential main knock-out eliminates the need for conduit offsets, which permits faster, easier installation.
  • BR Load Centers feature Robertson slotted square combo screwheads, which means only one screwdriver is need for installation.

 

Loading Please wait..
  • Bonding Strap
  • Circuit Directories
  • Door Locks
  • Filler Plates
  • Fully Integrated Whole-home Surge Protector
  • Goof Collars
  • Ground Bar Kits
  • Isolated Neutral Assemblies
  • Neutral and Ground Lugs
  • Rainproof Conduit Hubs
  • Replacement Labels
  • Replacement Neutral Bars
  • Replacement Parts and Screws
  • Split Neutral Bar Kits
  • Sub-Feed Lug Blocks
  • Touch-up Paint