Eaton's BR Retrofit Interior Kits save time and money. The compact kit consists of a standard trim to fit the interior, a picture frame trim to fit the existing box, and a field-adjustable interior assembly that includes neutral and ground bars. These are especially applicable when the existing box is flush mounted in drywall, plaster or block wall. The existing box, and many times existing wiring, can remain. Kits meets 2008 NEC wire bending requirements. Assembly is field adjustable for box depths 4-6”.