Arcing faults, a common cause of many home electrical fires, can occur when insulation around cords, wires or cables is damaged or deteriorated. Eaton's FIRE-GUARD and Combination arc fault circuit interrupters (AFCI) mitigate high current arcing faults and offer premium, reliable protection. AFCIs are required in bedroom circuits for new construction per the 2005 National Electrical Code. The CH series is 3/4-inch wide and is available in 1- or 2-pole.