Eaton's CH 1" Surge Load Center includes a factory mounted and wired surge suppressor device. There is a knockout in the cover which allows the user to view the status indication lights on the surge suppressor. The CH Surge Load Center reduces the force of power line surges to an acceptable level for surge strips to handle. Patented surge design provides 108kA surge current capacity, which gives reliable complete-home AC surge protection.