Electrical United States | Worldwide Sites | eaton.com   
 
   
LOAD CENTERS & CIRCUIT BREAKERS
The main function of a load center (i.e., breaker box, fuse box) is to take electricity supplied by the utility and distribute it throughout the home to feed lights and receptacles. Eaton designs and manufactures load centers and circuit breakers that provide reliable power breaking and circuit protection.
CH Load centers
CH Load Centers
Also called a breaker box, electrical box or even a fuse box, Eaton’s CH 3/4-inch load centers enclose CH circuit breakers for power distribution and protection in residential and light commercial applications. They are used on services providing no more than 240 Vac and are available with bus rated 40-600A.
CH Surge Load Center
CH Surge Load Center
Eaton's CH 1" Surge Load centers are fully integrated devices that protect against surgers with a factory-mounted and wired surge suppressor device that lets users view status indication lights as it helps protect sensitive home electronic equipment.
CH Renovation Load Center
CH Renovation Load Center
Eaton's CH Renovation Load Center is designed for the service contractor to efficiently deliver electricity from a supply source to loads in residential or light commercial applications. Uses CH branch breakers (3/4” pole). Terminal blocks are great for cable splicing and stacked neutrals at top and bottom solve what to do with short wires.
CH Retrofit Interior Kits
CH Retrofit Interior Kits
Eaton's CH Retrofit Interior Kits are compact and save time and money. They come complete with all necessary trim and assemblies. The assembly is field adjustable to accommodate box depths between 4” and 6”. Each pole is 3/4-inch and kits come with copper bus and tin-plated copper bus stabs.
CH Circuit Breakers
CH Circuit Breakers
Eaton's circuit breakers provide premium protection from wires overheating (i.e., overload) and faulty currents (i.e., short circuits). Type CH 3/4-inch circuit breakers trip to off for ease of operation and fewer call backs. Handles marked with ON-OFF indication and ampere rating of the breaker.
BR Load Centers
BR Load Centers
Eaton's BR 1" Load Centers house branch circuit breakers and wiring for individual circuits. They are value-engineered to be used as main breakers for service entrances or main lugs for additional circuits on existing service.
BR Surge Load Center
BR Surge Load Center
Eaton's BR 1" Surge Load Centers offer complete home surge protection in multiple options, including a patented factory-installed option that provides the highest level of surge protection in a residential design.
BR Renovation Load Center
BR Renovation Load Center
Eaton's BR Renovation Load Center is designed for the service contractor to efficiently deliver electricity from a supply source to loads in residential or light commercial applications. Uses BR branch breakers (1" pole). Terminal blocks are great for cable splicing and stacked neutrals at top and bottom solve what to do with short wires.
BR Retrofit Interior Kits
BR Retrofit Interior Kits
Eaton's BR Retrofit Interior Kits are compact and save time and money. Often, the existing box and wiring can remain. The kit comes complete with all necessary trim and assemblies. The assembly is field adjustable to accommodate box depths 4-6". Each pole is 1-inch and kits come with a tin-plated aluminum bus.
BR Circuit Breakers
BR Circuit Breakers
Eaton's BR Circuit Breakers are used in load centers, panelboards, or similar devices. They are made for a wide range of applications and include: BR 1" circuit breakers and accessories for BR-style load centers; FIRE-GUARD arc fault circuit interrupters (AFCI); and ground fault circuit interrupters (GFCI).
    
 
Products and Services
1 
2