Electrical United States | Worldwide Sites | eaton.com   
 
SOLAR INVERTERS

Residential Solar ProductsThe Eaton Grid-Tied Solar Inverter’s offer market leading efficiency and voltage operating range which maximizes energy yield and return on investment for consumers. Installation time and costs are greatly reduced through integrating the combiner box, AC/DC disconnects, and wire raceway. The design also simplifies service on the unit through a 2-piece modular configuration which allows the wiring box to remain connected and mounted if in the event you need to replace the power module.

 
Products and Services
1 
2 

  • Broad voltage operating range (105-500 Vdc) for superior performance in low light and high temperature environments
  • Integrated PV system AC / DC disconnect switch saves installation time and cost
Loading Please wait..