FiltrationWorldwide Sites | eaton.com 

 
AFC-SERIES TUBULAR BACKWASHING FILTER
AFC_176x176 The simple design and quick-element access of the AFC-Series Tubular Backwash Filter can significantly reduce the time and effort required to maintain, change elements and reconnect the unit's valves.
 

 

 

Request a quote from Eaton's filtration businessRequest a Quote
Order a free catalog from Eaton's filtration businessOrder Free Catalog
Subscribe to the latest product news from Eaton's filtration businessSubscribe to Product News
Discover how to buy from Eaton's filtration businessHow to Buy

Ideal Balance of Performance and Economy

The AFC-Series tubular backwash filter is optimal for applications that demand high-pressure operation, up to 1,000 psi and scalable flexibility.  Systems are available in single, duo, and multiplex configurations.

Features/Benefits

  • Solids removal from 1 to 1,700 microns
  • Single system flow rates up to 3,000 gpm (681 m3/hr)
  • Broad selection of filter media materials and retentions suitable for a wide range of applications
  • Smooth pipe and nozzle connection transitions to avoid dead spots in the the fluid stream and minimize pressure drop
  • Numerous automated backwash option for operator-free service and minimal backwash effluent (<2% of system volume)
  • Available ACCUFLUXTM media dramatically increases filter surface area in the same footprint
  • Proprietary 3-way, full-ported valves on AFC-1100 Multiplex Filters allow fast, frequent sequencing and maximum cleaning force during backwashing
  • Isolated top-to-bottom backwash flow on AFC-1100 and AFC-3300 Multiplex Filters ensures complete and efficient media cleaning while continuing to deliver filtered product downstream
  • Quick coupler valve connectors for ease of body tube removal

Key AFC-Series Tubular Backwashing Filter Markets:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.