FiltrationWorldwide Sites | eaton.com 

 
AFR - SERIES TUBULAR BACKWASHING FILTER
AFR_176x176The AFR - Series tubular backwash filter is a unique, expandable circular design for increased capacity in a compact one-square-meter footprint. The AFR-Series is ideal for high volume, low viscosity applications with retentions as low as 2 microns.
 

 

 

Request a quote from Eaton's filtration businessRequest a Quote
Order a free catalog from Eaton's filtration businessOrder Free Catalog
Subscribe to the latest product news from Eaton's filtration businessSubscribe to Product News
Discover how to buy from Eaton's filtration businessHow to Buy

High Performance and High Volume

Increased capacity and space saving:

  • Solids removal from 1 to 1,700 microns
  • Flow rates up to 2,000 gpm (454 m3/hr)
  • Broad selection of filter media materials and retentions suitable for a wide range of applications
  • Numerous automated backwash options for operator-free service and minimal backwash effluent (<2% of system volume)
  • Smooth pipe and nozzle connection transitions to avoid dead spots in the fluid stream and minimize pressure drop
  • Isolated top-to-bottom backwash flow for complete and efficient media cleaning while continuing to deliver filtered product downstream
  • Available ACCUFLUX™ media dramatically increases filter surface area in the same footprint
  • Configured with an array of up to eight - 4" (101.8mm) or 6&quot; (152.4 mm) body tubes surrounding a central cleaning valve
     

Cost reduction:

  • A single AFR Series filter can replace a 13- station multiplexed system.
  • For even higher flow rates, AFR Series filters can be easily combined.
Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.