FiltrationWorldwide Sites | eaton.com 

 
REACTOGARD V CATALYST PROTECTION FILTERS
REACTOGARD_176x176 ReactoGard V systems are recognized leaders in the protection of fixed bed catalytic reactors and related refinery operations. Reactogard V is engineered to produce cleaner, more efficient low flux operation.
 

 

 

Request a quote from Eaton's filtration businessRequest a Quote
Order a free catalog from Eaton's filtration businessOrder Free Catalog
Subscribe to the latest product news from Eaton's filtration businessSubscribe to Product News
Discover how to buy from Eaton's filtration businessHow to Buy

How filter works...

Filter banks run in parallel, with each bank handling a portion of the total process flow.

Unfiltered liquid enters each bank via the inlet, and is distributed evenly to each filter housing.

The liquid flows from the outside of the element to the inside, depositing contaminants on the outside.

Clean liquid exits each bank via the outlet

As contaminants collect on the filter elements, the pressure differential increases.


When the pressure differential reaches a controlled set point on one bank of filters, a pressure switch signals the master controller to isolate the bank and begin the backwash cycle.

Systems are backwashed using filtered liquid or by introducing a separate backwash liquid.

How backwashing (cleaning) works...

When cleaning is required, the system operates without interruption.

A single filter bank that required cleaning is momentarily isolated from the feed flow and purged as the application required.

Then, each filter element on that bank is cleaned sequentially. This method assures that the total backwash energy is directed to individual.


Diverter chamber with precision proximity switch efficiently distributes material flow with fewer moving parts

Other system features include...

  • Flanged valves (vs. socket welded valves) in standard ANSI dimensions simplify serviceability and replacement.
  • Hardened alloy valve seats offer 4-5 times the life of carbon graphite.
  • Actuators are located on valves so there are no mechanical linkages to maintain or adjustments to make.
  • All components flanged for enhanced serviceability.
  • Systems easily forward purge adaptable when handling high sulphur feeds.
  • Programmable Logic Control (PLC) with electronic interface to control rooms provides control flexibility and reliability.
     

Multiple Configuration...


REACTOGARD V Multiple

Why Low Flux Rates Are Important

Flux rate is the flow through a specific filter area. When this is lowered, so is the velocity of the liquid and solids going to the filter media.

As a result, the solid particles lie on the surface of the media, and create a porous particulate cake.

This improves efficiencies in particle removal while allowing liquid to pass, providing longer periods between filter cleaning.


What are design flux rates?

Design flux rates are application specific. When filtering heavy feedstock's, flux rates of 1 to 2 gpm/ft2 (40 - 80 lpm/m2) are recommended.

In addition, when filtering lighter hydrocarbons, flux rates are generally higher

Key Tubular Backwashing Filter Markets:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.