FiltrationWorldwide Sites | eaton.com 

 
AUTOMATIC SELF CLEANING

Eaton’s Automatic Self Cleaning Filters and Strainers assure continuous flow, simplified maintenance and worry-free operation.  The self cleaning product line includes tubular backwashing and mechanically cleaned technology. Eaton's Model 2596 self cleaning strainer is available in custom designs and exotic materials upon request.

 

 

 

Request a quote from Eaton's filtration businessRequest a Quote
Order a free catalog from Eaton's filtration businessOrder Free Catalog
Subscribe to the latest product news from Eaton's filtration businessSubscribe to Product News
Discover how to buy from Eaton's filtration businessHow to Buy

MCF_63x63 

Mechanically Cleaned Filters
Eaton's range of automatic self-cleaning filters, dramatically reduce product loss, require minimal operator intervention and improve flow consistency.
 

AFR_63x63 Tubular Backwashing Filters
Matching media configuration, retention, and materials to your application is easy when you select an Eaton backwashing/tubular filtration system. We offer media choices from compact configurations that pack a large amount of surface area into a small amount of space, to simple strainer-type systems for removing larger contaminants.
 
High Flow MCS_63x63High Flow Mechanically Cleaned Strainers
This new strainer design offers minimal purge volumes in fresh water applications, allowing you to save on the cost of make up liquids, chemical treatment and heating energy.
Automatic Self Cleaning Strainers_63x63Model 2596 Cast and Fabricated Pipeline Strainers
The Eaton automatic self-cleaning strainer is a motorized strainer designed for the continuous removal of entrained solids from liquids in
pipeline systems. It has successfully performed in industrial, process, water, wastewater, power, paper and municipal applications for over 30 years.
 
  
  

Key Strainer Applications:

Loading Please wait..

Overview
The basket or element is the heart of a Eaton Strainer. It is designed to be both effective and durable so that it will function reliably for years. After a particular type of strainer housing has been selected, equal concern should be given to the basket or screen design and the perforation or mesh size - for this alone determines the ultimate functionality and performance of the strainer.

Automatic Strainer Screen Elements

Automatic Strainer Screen ElementsEaton Model 596 and 2596 Automatic, Self-Cleaning Strainers utilize a screen element rather than a basket to trap unwanted particles. These screen elements are designed so that during backwashing the debris is easily dislodged and carried away through the backwash arm and out of the strainer. Several types are available to meet all application requirements.

 

Pressure Drop Calculations
To accurately calculate the pressure loss for filters and strainers in a pipeline, proceed as follows:

  • First calculate pressure loss using Cv factor formula at right
  • Take the pressure loss figure obtained in (1) and recalculate it using the appropriate correction factor from the following tables.
     
     

Pressure Loss Calculation Using Cv Factor
Filtration Strainers - Pressure Loss Formula

The pressure loss across a strainer or filter can be calculated using the system's flow rate and the Cv factor for that strainer or filter.

For example, a 1 " strainer with a Cv factor of 8 will have a 4 psi pressure loss in a system with a 16 gpm flow rate: (16 ÷ 8) 2 = 4.

 

Correction Factors for Mesh-Lined Basket

Water Only
Multiply the pressure drop for perforated baskets by the following.

Basket MeshCorrection Factor
40 Mesh1.2
60 Mesh1.4
80 Mesh1.6
100 Mesh1.7
200 Mesh2.0
325 Mesh2.5



 

Fluids Other Than Water
First-Multiply the pressure drop for water shown in charts by the specific gravity of the liquid. Second-Multiply the corrected pressure drop figure by the following correction factors for more viscous liquids. (Water has a viscosity of 30 SSU.)
Viscosity
(SSU)
Unlined
Perforated
Basket
40 Mesh
Lined
Basket
60 Mesh
Lined
Basket
80 Mesh
Lined
Basket
100 Mesh
Lined
Basket
200 Mesh
Lined
Basket
325 Mesh
Lined
Basket
5001.61.92.12.42.63.13.6
10001.72.22.42.62.83.33.8
20001.92.42.72.93.23.84.0
30002.02.62.93.23.54.14.3
50002.23.03.54.04.55.36.3
10000 2.5 3.54.2 5.0 6.0 7.1 8.5



 

 

Strainer Basket Opening Equivalents
MeshInchesMillimetersMicrons
4000.00150.038138
3000.00180.045745
2500.00240.060960
2000.00270.068668
1500.00410.1041104
1000.00650.1651165
800.0070.1778177
600.0090.2286228
400.0150.380380
200.0340.8636862
PerfInchesMillimetersMicrons
1/320.0330.838838
3/640.0451.1431143
1/160.0701.7781776
3/320.0942.3872387
1/80.1253.1753175
5/320.1503.8103810
3/160.18754.7624762
1/40.2506.3506350
3/80.3759.5259525
1/20.50012.70012700

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.