FiltrationWorldwide Sites | eaton.com 

 
CLEARGAF FDA COMPLIANT
Cleargaf FDA Compliant Filter Bag from EatonCLEARGAF series of filter bags are specifically designed to meet the strict requirements of the food, beverage and pharmaceutical industries. CLEARGAF filter bags have been evaluated, tested and certified for EC migration performance by an independent food research institute and are also made only from materials listed in the US Code of Federal Regulation Title 21 Part 177.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Fully Compliant and Approved for Food and Beverage Service

The CLEARGAF FDA compliant series of filter bags are available in several media types (see below). This series of filter bags deliver advanced benefits:

  • FDA compliant materials assure compatibility with all food applications. Sewn bags use special lubricant-free thread. Per 21 CFR 177
  • Fully EC compliant per 90/128/EEC
  • Low migrations media minimizes substances introduced to fluids
  • SENTINEL® Ring Bag Seals eliminate fluid bypass
  • All welded construction eliminates fluid bypass through needle holes on felt and multi-layer filter bags
  • Controlled production eliminates contamination from handling and environmental conditions
  • Single packaging keeps bags free from contamination during shipping, storage and installation
  • Special handling and storage ensures there is no contamination after packaging  
     

 

FDA Filter Bag Nomenclature

Code Material Micron Range Filter Bag Size
Code Diameter (in.) Length (in.) Filter Surface (ft.2)
POF Polypropylene Felt FDA Grade  1/5/10/25 P01E 7 17 2.6
POXLF Polypropylene Extended Life Felt FDA Grade 1/5/10 P02E 7 32 5.0
PEF Polyester Felt FDA Grade 1 P01E/P01H* 7 17 2.6
PEXLF Polyester Extended Life Felt FDA Grade 1/5/10 HP02E/P02* 7 32 5.0
AGF ACCUGAF™ Meltblown Polypropylene  Efficiency Code E01E 7 17 2.6
51/53/55/57/59 E02E 7 32 5.0
PGF PROGAF™ Meltblown Polypropylene 51/55/57 E02E 7 32 5.0

Key CLEARGAF FDA Compliant Applications:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.