![]() |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
Cost Effective Filter Bags for Absolute Filtration Applications LOFCLEAR filter bags now make absolute filtration viable in many applications where only standard bags could be used in the past due to cost constraints. Made from 100% pure polypropylene materials compliant with food requirements, LOFCLEAR filter bags contain no leachables or lubricants such as silicone oils. In addition, their excellent oil absorbency makes LOFCLEAR filter bags ideally suited to the oil removal needs of the paint and coatings industries. Two Series to Match Filters to Applications LOFCLEAR filter bags are available in two styles, Series 100 and Series 500. These two styles make it possible to match the requirements of a wide range of applications, depending on the needs for efficiency and long life. The Series 100 filters use a multi-layer construction for applications where high efficiency is of prime importance. They are an excellent choice for applications such as high-purity fluids with low particulate concentration, first-pass filtration oil adsorption and activated carbon removal. There are also LOFCLEAR Series 100 Filter Bags developed especially for the filtration of electro-coatings and clear coat in the automotive industry. The Series 500 filters utilize a pleated construction to increase surface area for applications requiring high dirt capacities and long life. Among the many applications for LOFCLEAR Series 500 filter bags are oils, slurries, dilute oil removal, re-circulating batch systems, and systems with heavy contamination. Perfect for Removal of Gelatinous Materials LOFCLEAR filter bags have proven to be highly effective in the removal of gelatinous contaminants. The combination of deep micro fiber filtration media breaks up gels and retains them within the media depth. These features prevent surface blockage and breakthrough typical of standard filter bags. LOFCLEAR Series 100 Filter Bags LOFCLEAR Series 100 Filter Bags feature a proven three layer construction with a sewn filter welded to the SENTINEL seal. They feature efficiencies greater than 99% over a wide range of particle sizes, with dirt capacities up to 1/2 pound. All models feature a polypropylene prefilter, meltblown polypropylene microfiber final filter and a polypropylene outer migration barrier. LOFCLEAR Series 100 Filter bags are an excellent choice for applications such as high purity fluids with low particulate concentration, first pass guard filtration, oil adsorption and activated carbon removal. The LOFCLEAR Model 128 and 129 Filter Bags were especially developed for the filtration of electro-coatings in the automotive industry. The filtration design allows pigments to pass through the filtration layers, while retaining impurities and removing silicones and other crater forming substances. The LOFCLEAR 130 Filter Bag add extra adsorption capacity for retaining high amounts of oils or other crater forming substances. The LOFCLEAR 135 Filter Bag delivers high removal of particulate and oils for clearcoat applications where pigment removal is not an issue. LOFCLEAR Series 500 Filter Bags LOFCLEAR Series 500 Filter Bags have an all welded multi-pleated construction for high efficiency and long life. This series of bags has a pleated prefiltration layer and a complex design of final filtration layers allowing the removal of difficult to filter gels and deformable particles withy a high capacity of solids loading. The outer web covering eliminates any downstream fiber migration. LOFCLEAR Series 500 Filter Bags are available in four different efficiency ratings so you can choose your exact required filtration efficiency. LOFCLEAR Filter Bags have filtration efficiencies from 95 to 99% with dirt holding capacity of over 2 pounds. Among the many applications of LOFCLEAR Series 500 Filter Bags are oils, slurries, dilute oil removal, recirculation batch systems and systems with heavy contamination. LOFCLEAR Filtration Ratings
Key LOFCLEAR Applications: Loading Please wait..Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability. |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||