FiltrationWorldwide Sites | eaton.com 

 
OIL REMOVAL
Oil Adsorption Filter Bags from EatonThe LOFCLEAR Oil Removal Polypropylene Meltblown filter bags with SENTINEL® Ring securely remove silicone oil and other crater causing substances traces from coatings while allowing pigments to pass through.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


LOFCLEAR™ Oil Removal Polypropylene Meltblown with SENTINEL™ Ring

The LOFCLEAR™ oil removal filter bags were developed for the filtration of coatings in the automotive industry. The filtration design allows pigments to pass through the filtration layers, while retaining impurities and removing silicone oil and other crater forming substances.

  • The LCR-118/128 are designed for e-coat applications at flow rates no higher than 45 gpm/size 01 and 90 gpm/size 02.
  • The LCR-119/129 are designed for e-coat applications with higher flow rates up to 60 gpm/size 01 and 120 gpm/size 02.
  • The LCR-130 extended life bags are designed for extra adsorption capacity and high amounts of oil at 90 gpm/size 02.
  • The LCR-135 bags deliver high removal particulate and oils from clear coat where pigment removal is not an issue, flow-rate 30 gpm/size 02.
     

Eaton’s premium filter bags must be assembled with a matching bag positioner and supported by an original Eaton Filtration round bottom Restrainer Basket. A special basket without the internal bead is recommended for a better fit and extraction of the filter bag.

The Eaton Oil Adsorption Insert is the ultimate solution for increased oil removal capacity. It is made of meltblown polypropylene with a spun bound cover and a polypropylene extruded core for support. The insert can be installed in most standard size 02 filter bags with SNAP-RING and SENTINEL ring collars. This insert increases dirt and oil removal capacity. It is necessary to equip these inserts with a stainless steel cover plate for optimal efficiency and capacity.

Key Oil Adsorption Applications:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.