![]() |
|||||||||||||
|
|
SNAP-RING filter Bags are manufactured from the best available materials. Eaton produces these filter bags under ISO 9001 quality control standards…ensuring that the filter bag you get today will perform exactly the same as the one used last month or last year. There will be no variations in performance to compromise the quality of your filtration process. A heavy duty sewing process is used by Eaton to construct all SNAP-RING Filter Bags. A solid ring, of either plastic or metal, is sewn into the top opening of the filter bag. This ring seals the bag into the filter housing. Eaton follows strict engineering standards in sourcing raw materials and in the manufacturing process of all filter bags to ensure that they are 100% silicone free. Whether you have a filter vessel from Eaton or a vessel from another manufacturer, there is a SNAP-RING Filter Bag that will fit it perfectly. So no matter what type of filter vessel your application uses, you can take advantage of the performance benefits afforded by a SNAP-RING Filter Bag from Eaton. Affordable SNAP-RING Filter Bags are available with four different rings materials, fourteen different fabric materials and fourteen different micron ratings. With a choice this wide you can pick the perfect filter bag for your application. You'll never have to pay for more filter bag than you need, or settle for a filter bag that is not quite up to your requirements. Features
Ring Material Stainless steel • Carbon steel • Polypropylene • Nylon. Fabric Materials Polypropylene • Extended life polypropylene • Polyester • Extended life polyester • Nylon • Nomex® • PTFE • Nylon monofilament • Polypropylene monofilament • Polyester multifilament • Meltblown polypropylene Oilex • Meltblown polypropylene MB • Polyester monofilament • Teflon® monofilament. Micron Ratings 1, 5, 10, 25, 50, 75, 80, 100, 150, 200, 250, 300, 400, 600, 800. Note: Click here for Eaton Filter Bag Availability table for complete details on sewn bags.
Key SNAP RING Applications: Loading Please wait..Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability. |
||||||||||||