FiltrationWorldwide Sites | eaton.com 

 
FILTER BAGS

The convenience and economy of liquid bag filtration is now feasible for filtration applications that previously required other, more expensive systems.

Because demanding or critical applications can be complex, an Eaton Applications Specialist is available to perform a no-obligation analysis of your process. Learn how one of these high performance filter bags can work in your system, whether your system already exists or is in the design stage.

 

 

 

Request a quote from Eaton's filtration businessRequest a Quote
Order a free catalog from Eaton's filtration businessOrder Free Catalog
Subscribe to the latest product news from Eaton's filtration businessSubscribe to Product News
Discover how to buy from Eaton's filtration businessHow to Buy

ACCUGAF Filter BagACCUGAF
The ACCUGAF filter bag pushes the boundaries of bag filtration technology far beyond traditional designs. With efficiencies greater than 99% each ACCUGAF filter bag provides cost effective filtration solutions for demanding applications.
CLEARGAF FDA Compliant Filter BagCLEARGAF
CLEARGAF is the first and only series of filter bags specifically designed for the requirements of the food, beverage and pharmaceutical industries.
DURAGAF Filter Bag DURAGAF
DURAGAF filter bags have a unique design that delivers equal filtration performance with lifetimes 2 to 5 times longer than ordinary felt media bags.
Hayflow_63x63 HAYFLOW
Take advantage of the best of both bag and cartridge filtration with the HAYFLOW Filter Element, a new development in filtration technology from Eaton.
Lofclear_63x63LOFCLEAR
LOFCLEAR filter bags now make absolute filtration viable in many applications where only standard bags could be used in the past due to cost constraints.
Sentinel_63x63SENTINEL
Now, applications requiring polypropylene or polyester felt filter bags can take advantage of the all-welded construction afforded by Eaton SENTINEL® Filter Bags. These bags, made from silicone free materials feature super-strong welded construction rather than sewn seams.
Progaf_63x63 PROGAF
In comparison with other filtration technologies, PROGAF delivers lower operating costs while retaining the ease of change-out typical of a bag filer.
Snap Ring_63x63 SNAP-RING
Whether you have a filter vessel from Eaton or a vessel from another manufacturer, there is a SNAP-RING Filter Bag that will fit it perfectly. So no matter what type of filter vessel your application uses, you can take advantage of the performance benefits afforded by a SNAP-RING Filter Bag from Eaton.
Oil Adsorption Filter Bags_63x63Oil Removal
The Eaton Oil Absorption Insert is the ultimate solution for increased oil removal capacity. It is made of meltblown polypropylene with a spun bound cover and a polypropylene extruded core for support.

UNIBAG_63x63UNIBAG
The UNIBAG from Eaton is manufactured from newly designed needlefelt media made from premium recycled fibers without optical white additives. It is singed on the outside for maximum stability and the prevention of fiber release.

 

Key Filter Bag Markets:

Adapter Head and Basket

Used in conjunction with SNAP-RING Filter Bags in gravity feed open systems. Adapter heads are available in 316 SS and polypropylene with 1.5" or 2" NPT. No support basket is required for pressures to 10 psi. Above that, to 20 psi maximum, a basket support is recommended.

Eaton Filter Bags

Comparative Particle Size

U.S. Mesh Inches Microns U.S. Mesh Inches Microns
3 0.265 6730 45 0.0138 354
3-1/2 0.223 5660 50 0.0017 297
4 0.187 4760 60 0.0098 250
5 0.157 4000 70 0.0083 210
6 0.132 3360 80 0.0070 177
7 0.111 2830 100 0.0059 149
8 0.0937 2380 120 0.0049 125
9 0.0787 2000 140 0.0041 105
10 0.0661 1880 170 0.0035 88
12 0.0555 1410 200 0.0029 74
14 0.0469 1190 230 0.0024 63
18 0.0394 1000 270 0.0021 53
20 0.0331 841 325 0.0017 44
25 0.0280 707 400 0.0015 37
30 0.0232 595 550 0.0009 25
35 0.0197 500 800 0.0006 15
40 0.0105 420 1250 0.0004 10


Filter Bag Specifications

Bag Size Max. Flow Water (gpm) Flow Area (sq. ft.) Volume (gal.) Diameter (in.) Length (in.)
01 90 2.6 2.0 7 17
02 180 5.0 4.5 7 32
03 25 0.8 0.5 4 8
04 50 1.5 0.7 4 14
05 75 2.1 1.0 4 20
43 25 1.0 0.8 3.5 12
45 50 1.6 1.2 3.5 20


Chemical & Thermal Resistance of Filter Bags

Filter Media Abbreviation Temp1. °F Temp2. °C Aqueous
Media
Aliphatic Solvents Aromatic Solvents Alkaline Systems Strongly Alkaline Acid
Systems
Strongly Acidic
Polypropylene FeltPO/POXL/
POF/POXLF
200 93
Polyester Felt PE/PEXL/PEF/
PEXLF
300 149
Nylon Felt NY 325 163
High Temp. Nomex Felt HT 400 204
Polyester Multifilament PEMU 300 149
Polypropylene Monofilament PMO 200 93
Nylon Monofilament NMO 325 183
PTFE PT 500 260

Filter Bags From Eaton....
The Perfect Partner For Eaton Filter Vessels


FELTS


Operating on the principle of depth filtration, needled felt filter bags are effective at removing both solid and gelatinous particles. 100% pure fibers are needled to create a tortuous path in a three-dimensional medium. Materials available are polypropylene, polyester, nylon, PTFE and Nomex.

Felt Advantages Include:

  • High dirt holding capacity
  • Capability to remove gelatinous particles
  • Cost-effective filtration due to long service life

MULTIFILAMENT MESH


Operating on the principle of surface filtration, multifilament mesh filter bags are manufactured from mesh material in which each strand consists of hundreds of thin interwoven fibers. The multifilaments are woven in a specific, consistent pattern. Multifilament meshes offer the lowest unit cost in filter bags. They are available in polyester with micron ratings from 100 to 800 microns.

MONOFILAMENT MESH

Also operating on the principle of surface filtration, monofilament mesh filter bags are manufactured from mesh materials in which each strand is a single filament. The non-deformable filaments are woven in a specific, consistent pattern and fusion welded for extra strength. Monofilament meshes are structurally very strong and are available in both nylon and polypropylene with micron ratings from 5 to 800.

Monofilament Mesh Advantages Include:

  • Absolute rated medium
  • High mechanical strength


OIL ADSORPTION


Manufactured from a combination of polypropylene felt, meltblown polypropylene and a protective polyester mesh cover, the oil adsorption filter bag series is designed to remove oils and hydrocarbon liquids from aqueous fluids, while providing the benefits of particle retention.

Oil Adsorption Advantages Include:

  • Unparalleled adsorption characteristics for oils and hydrocarbons
  • Higher flow rates
  • Superior levels of adsorption efficiency via controlled flow velocity

MELTBLOWN POLYMERS


High efficiency ACCUGAF™ and PROGAF™ series filter bags are available in polypropylene meltblown materials. These filter bags are manufactured with welded seams and utilize the patented bypass-proof SENTINEL® seal ring in order to maintain the high efficiency of the meltblown material in the bag configuration. ACCUGAF™ and PROGAF™ series bags offer high efficiency filter media with graded density profile to maximize dirt holding capacity and prolong service life. Both bags are manufactured from materials that are compliant with FDA standards for food, beverage and pharmaceutical applications.

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.