|
|
|
ECOLINE
 | The ECOLINE light-weight bag filter housings combine quality and value. Often the best choice for cost-sensitive applications, they are easy to install and feature a quick-opening V-clamp cover for easy bag change-out. |
|
|
|
High Quality, Economical Vessels for Applications up to 100 psi
Value Added Features
- Side inlet piping connections
- Sizes for #01 single or #02 double-length filter bags
- Buna N™ cover seal
- Viton® basket seal
- Stainless steel basket
- 2" NPT threaded piping connections
- Maximum operating pressure of 100 psi
- Maximum operating temperature of 200F
- Concave cover with V-clamp closure
- Type 304 stainless steel construction
Available Options High-quality, economical filter housings for cost sensitive applications up to 100 psi. For cost sensitive applications, you can now take advantage of an ECOLINE stainless steel vessel from Eaton at a price that compares to carbon steel. Even if your application may not now require stainless steel, you can still take advantage of the superior corrosion resistance and consistent performance you’ll get over the years. Should your process parameters change in the future, you’ll avoid the cost and hassle of an expensive upgrade from carbon steel. The ECOLINE saves operating costs, too, with its simple, easy to operate V-clamp closure that makes bag changeouts quick and easy. Take a Closer Look....ECOLINE™ Filter Vessels  Superior quality woven wire mesh stainless steel restrainer basket for higher flow rates at lower pressure drops.
 Unique cover design minimizes headroom and prevents liquid spillover when the cover is removed.
 V-clamp closure is operator friendly, easy to open and close for the quickest-ever bag changeouts. Plus… ECOLINE vessels are fabricated using a minimum number of welds to create a smooth, easy to clean interior surface.
 |
1. Evacuation cover contacts the bag holddown ring for a 360°, no bypass seal. |
| 2. Process media enters the housing at the side through a 2” NPT threaded connection and exits at the bottom of the housing. |
| 3. Unique profile basket seal for no bypass filtration. |
| A |
5.4" (136 mm) |
 |
| B |
EBF-0101-AB– 19.6" (499 mm) EBF-0102-AB– 35.2" (894 mm) |
| C |
Installation
Height EBF-0101-AB approx. 38.6" (980 mm) Installation Height EBF-0102-AB approx. 71.3" (1810 mm) |
��
| Type No. |
EBF-0101-AB |
EBF-0102-AB |
| Filter Bag Size |
#01 |
#02 |
| Filter Area |
2.6 sq ft |
5.0 sq ft |
| Max. flow - Water* |
90 gpm |
180 gpm |
| Max Operating Pressure |
100 PSI |
| Max. Operating Temperature |
250F |
| Standard Inlet/Outlet |
2" NPT threaded |
| Vent Ports 1/4" NPT |
1 |
| Drain |
N/A |
| Number of Seals |
2 |
| Material of Construction |
SS 304 |
| Housing Weight - Dry |
25 lb |
38 lb |
| Filter Volume |
4.0 gal |
7.0 gal |
| Surface Finish |
Bead blasted |
| Non-Wetted Parts |
SS 304 |
| Code Stamp |
Code Stamp not available |
| Seal Material |
Buna N™ Cover / Viton® Basket |
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
Key ECOLINE Applications:
 Loading Please wait..
Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form. Eaton Filtration, LLC 70 Wood Avenue, 2nd Floor Iselin, NJ 08830, USA tel: +1 732 767 4200 toll free: +1 800 859 9212 fax: +1 952 906 3707 filtrationinfo@eaton.com Territory | States | Regional Manager | NM Northern Midwest | Illinois Iowa Kansas Minnesota Missouri Nebraska North Dakota South Dakota Wisconsin | Jim Lago 269-217-2512 jamesdlago@eaton.com | NE New England | Connecticut Delaware Maine Maryland Massachusetts New Hampshire New Jersey New York City Pennsylvania East (Counties East of Potter, Clinton, Union, Snyder, Juniata, Perry & Franklin) Rhode Island Vermont | Tony Chiang 732-767-4209 anthonychiang@Eaton.com | SE Southeast | Alabama Florida Georgia North Carolina South Carolina Tennessee Virginia Washington, DC
Puerto Rico | Rich Barreto 803-431-1177 richcbarreto@eaton.com | CM Central Midwest | Indiana Kentucky Michigan Ohio Pennsylvania West (West of and including Counties of Potter, Clinton, Union, Snyder, Juaniata, Perry & Franklin) West Virginia | Bruce Law 269-217-7173 bruceclaw@eaton.com | CAN Canada & Upper New York | New York State (Except New York City)
Provinces of Alberta British Columbia Manitoba Maritimes Ontario Saskatchewan Quebec | Aldo Guarneri 416-577-0402 aldoguarneri@eaton.com | FW Far West | Alaska California Colorado Hawaii Montana Nevada Oregon Utah Washington Wyoming | Dave Peterson 408-529-5669 davepeterson@eaton.com | SW Southwest
| Arizona Arkansas Louisiana Mississippi New Mexico Oklahoma Texas | Carl Berthold 337-499-6374 CarlBerthold@eaton.com |
Headquarters EMEA Germany Eaton Technologies GmbH Fitration Division Niederlassung Nettersheim Auf der Heide 2 53947 Nettersheim, Germany tel: +49 (0) 2486 809 0 fax: +49 (0) 2486 809 800 info-filtration@eaton.com | France Eaton Technologies GmbH Filtration Division Niederlasng Bron La Tour Sier 129, Boulevard Pinel 69500 Bron, France tel: +33 (0) 4 72 78 84 50 fax: +33 (0) 4 78 74 43 07 | Customer Service EMEA Austria tel: 0800 29 36 89 fax: 0800 29 36 90
Belgium tel: 0800 77 0 22 fax: 0800 77 0 23
Germany tel: +49 (0) 2486 809 400 fax: +49 (0) 2486 809 500
Italy tel: 800 78 58 83 fax: 800 78 58 84
Luxembourg tel: 800 2 42 98 fax: 800 2 42 99
Netherlands tel: 0800 0 22 27 03 fax: 0800 0 22 26 95
Spain tel: 900 98 49 15 fax: 900 98 49 14
United Kingdom tel: +44 (0) 1206 848 350 fax: +44 (0) 1206 848 359
Export tel: +49 (0) 2486 809 470 fax: +49 (0) 2486 809 570 |
|
Asia Pacific Headquarters No.3, Lane 280, Linhong Road, Changning District, 200335, Shanghai, P.R. China Tel:+86 21 52000099 Fax:+86 21 52000400 Email: filtration_AP@eaton.com Japan Tokyo Tel: +81 3 5786 3780 Fax: +81 3 5786 3782 Korea Seoul Tel: +82 2 557 6802 Fax: +82 2 557 6813 South East Asia Singapore Tel: +65 6825 1668 Fax: +65 6825 1639 Malaysia Tel: +60 3 7873 7090 Fax: +60 3 7873 7153 Indonesia Tel: +62 21 5226 181 Fax: +62 21 5226 182 India Tel: +91 22 2758 0432 Fax: +91 22 2758 0413 Australia Tel: +61 2 9671 0620 Fax: +61 2 9621 8276
Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.
|