FiltrationWorldwide Sites | eaton.com 

 
FLOWLINE
Flowline_176x176 The FLOWLINE is a lightweight, fabricated vessel with excellent sealing capabilities that meets the demands of most filtration applications in which an ASME code stamp is not required. The Flowline is available with Eaton’s new Splash Guard safety accessory option.

 

Stainless Steel Bag Filters for Heavy Duty Applications

Overview

Value Added Features

  • Side inlet piping connection
  • Sizes for #01 single or #02 double-length filter bags
  • Buna N™ cover seal
  • Viton® basket seal
  • Stainless steel basket
  • 2" NPT threaded or 2" RF 150-lb ANSI flanged connections
  • Maximum operating pressure of 150 psi
  • Maximum operating temperature of 250F
  • Evacuation cover with swing bolt closures
  • Heavy duty adjustable mounting legs
  • Type 304 or 316 stainless steel construction


A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp

A FLOWLINE stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel mesh restrainer basket for reduced pressure drop.FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a price comparable to that of many carbon steel housings.

FLOWLINE™ Stainless Steel Bag Filters .. a closer look

1. O-ring cover seal for no external leaks.
2. Evacuation cover contacts the bag holddown ring for a 360°, no-bypass seal
3. Superior profile basket seal for no filtrate bypass.

Minimum headroom, side inlet design means no liquid spillover when cover is opened.



Hinged cover with swing bolt closure opens and closes quickly – and adjusts to different opening directions.


Heavy-duty
, yet lightweight construction. Special design uses minimum number of welds for a smooth, easy to clean interior surface

FLOWLINE Dimensions

A 5.4" (136 mm)
B FBF-0101-AB–19.6" (499 mm)
FBF-0102-AB–35.2" (894 mm)
C Installation Height FBF-0101-AB approx. 38.6" (980 mm)
Installation Height FBF-0102-AB approx. 71.3" (1810 mm)






FLOWLINE Engineering Specifications

Type No. FBF-0101-AB FBF-0102-AB
Style Threaded Flanged Threaded Flanged
Filter Bag Size#01#02
Filter Area2.6 sq ft5.0 sq ft
Max. flow - Water*90 gpm180 gpm
Max Operating Press.150 psi
Max Operating Temp.250F
Standard Inlet/Outlet2" NPT2" 150#, RF ANSI2" NPT2" 150#, RF ANSI
Vent Ports 1/4" NPT2
DrainN/A
Number of Seals2
Mat'l of ConstructionStainless steel Type 304 or 316
Housing Weight - Dry30 lb43 lb
Filter Volume4.0 gal7.0 gal
Surface FinishBead blasted
Non-Wetted PartsZinc-plated steel
Code StampCode Stamp not available
Seal MaterialBuna N™ Cover / Viton® Basket

* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only

Eaton now offers the SPLASH GUARD option for added safety

  • Helps protect operators from unexpected pressurized spray and discharge
  • Reduces operator exposure to potentially hazardous material
  • Provides additional eye and face protection

Read more about the new Splash Guard option for Flowline.

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.