The FLOWLINE II offers the most cost-effective solution to single bag filter housing requirements. Its unique one-piece body design eliminates the traditional body to bottom cap circumferential weld and provides a secure, no by-pass internal seal for operational integrity. The Flowline II is available with Eaton’s new Splash Guard safety accessory option.
Stainless Steel Bag Filters for Heavy Duty Applications
Overview
Value Added Features
Side inlet piping connection
Outlet connection choices are bottom, side or loop
Sizes for #01 single or #02 double-length filter bags
Buna-N™ cover seal
Buna-N™basket seal
Stainless steel basket
2" NPT threaded or 2" RF 150-lb ANSI flanged connections
Maximum operating pressure of 150 psi
Maximum operating temperature of 250F
Evacuation cover with swing bolt closures
Heavy duty adjustable mounting legs
Carbon steel, type 304 or 316 stainless steel construction
A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp
A FLOWLINE II stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including a one-piece body design, an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel restrainer basket for reduced pressure drop. FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a competitive price.
FLOWLINE II™ Stainless Steel Bag Filters .. a closer look
Hinged cover with swing bolt closure opens and closes quickly – and adjusts to different opening directions.
Heavy-duty, yet lightweight one-piece body construction.
FLOWLINE II Engineering Specifications
Type No.
FBF2-0101
FBF2-0102
Style
Threaded
Flanged
Threaded
Flanged
Filter Bag Size
#01
#02
Filter Area
2.6 sq ft
5.0 sq ft
Max. flow - Water*
90 gpm
180 gpm
Max Operating Press.
150 psi
Max Operating Temp.
250F
Standard Inlet/Outlet
2" NPT
2" 150#, RF ANSI
2" NPT
2" 150#, RF ANSI
3" Flanged
Vent Ports 1/4" NPT
2
Drain
SI/SO and Loop configurations have 2" NPT drain
Number of Seals
2
Mat'l of Construction
Carbon steel, stainless steel Type 304 or 316
Housing Weight - Dry
30 lb
43 lb
Filter Volume
4.0 gal
7.0 gal
Surface Finish
Bead blasted
Non-Wetted Parts
Zinc-plated steel
Code Stamp
Code Stamp not available
Seal Material
Buna-N™ Cover / Buna-N™ Basket Seal Available Options: O-Rings in Viton and EPDM
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
Eaton now offers the SPLASH GUARD option for added safety
Helps protect operators from unexpected pressurized spray and discharge
Reduces operator exposure to potentially hazardous material
Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Connecticut Delaware Maine Maryland Massachusetts New Hampshire New Jersey New York City Pennsylvania East (Counties East of Potter, Clinton, Union, Snyder, Juniata, Perry & Franklin) Rhode Island Vermont
Indiana Kentucky Michigan Ohio Pennsylvania West (West of and including Counties of Potter, Clinton, Union, Snyder, Juaniata, Perry & Franklin) West Virginia