FiltrationWorldwide Sites | eaton.com 

 
MAXILINE MBF HE
Maxiline MBF HE_176x176The user friendly, cost effective bag filter housing for high volume applications and processes.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Cover Features Reliable Swing Eye Bolt or Segment Clamp Closure Mechanism

Overview

 

  • Available in Type 304 stainless steel, Type 316 stainless steel or carbon steel with standard Buna N o-rings, Viton® o-rings are an available as an  option.
     
  • A counter balanced spring assisted cover lifting mechanism balances the cover perfectly giving it a "weightless" feel.  Opening and closing the cover is "finger tip" easy.
     
  • Side inlet and bottom outlet provides easy and complete drainage.  A tangential outlet option is available to reduce the height of the housing making filter bag change-out easier. 
     
  • Unique 3-point hold down for bayonet fitting ensure high quality of the seal between each filter bag and the housing body.  A supplied special tool ensures, simple effective operation.
     
  • Housing volume is optimized to minimize product loss.
     
  • Available in four sizes for 3, 4, 6, 8 or 12 standard size 02 double length filter bags.
     
     
     

Features and Benefits of the MAXILINE MBF HE

These Value Added Features... Give These Benefits...
Low profile design with tangential inlet / outlet. Reduces housing height to make bag changing easier.  No need for ladders stools or catwalks.
Positive, 3-poing filter bag hold downs. Individual bag sealing for by-pass free filtration.
Eye bolt cover closure. Rugged, proven design that is easy to use.
Spring assisted cover lift. Quick, easy opening/closing of even the largest size covers by a single person.

 

MAXILINE MBF HE Engineering Specifications

Filter Bag Size 3,4, 6 or 8   Size #02 bags
Maximum Operating Pressure 150 psi
Maximum Operating Temperature 400F with Viton® seals
Number of Seals 1
Material of Construction SS 304, SS 316 or CS
Surface Finish SS–Bead blasted, CS–painted
Non-Wetted Parts Zinc-plated steel
Code Stamp ASME Section VIII Div. 1, “U” stamp
Seal Material Buna N  (Max. 250F)


MAXILINE MBF HE Technical Data

No. of Bags Max Water Flow (gpm)* Filter Area (sq ft)** Inlet/Outlet Size (in)***
3 230 13.5 3
4 400 18 4, 3
6 900 27 6, 4, 8
8 1750 36 8, 6. 4
12 2600 54 10, 8, 6
*Pressure differential and other factors can affect flow rate.�� Max. flow��is without bags at 10 fps pipe velocity.
**4.5 sq ft per bag.
***Boldface number is standard

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.