FiltrationWorldwide Sites | eaton.com 

 
MAXILINE VMBF SE
MAXILINE VMBF SE_176x176The user friendly, cost effective bag filter housing for high volume applications and processes demanding frequent bag change-out. Ideal for batch process runs and high dirt load applications.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Features the QIC-LOCK® Cover That Opens and Closes in 30 Seconds

Overview

  • Available in Type 304 Stainless Steel, Type 316 stainless steel or carbon steel with standard Buna N o-rings, Viton® o-rings are an available as an option.
  • A counter balanced spring assisted cover lifting mechanism balances the cover perfectly giving it a "weightless" feel. Opening and closing the cover is "finger tip" easy.
  • QIC-LOCK rapid opening and closing mechanism ensures simple, operator friendly operation with minimal downtime for bag change-outs. Reduces downtime to increase productivity and decrease operating costs.
  • Unique 3-point hold down for bayonet fitting ensure high quality of the seal between each filter bag and the housing body. A supplied special tool ensures, simple effective operation.
  • Side inlet and bottom outlet provides easy and complete drainage. A standard tangential outlet reduces housing height.
  • Available in three sizes for 4, 6 or 8 standard size 02 double length filter bags.

QIC-LOCK Cover


SIMPLE TO OPERATE

The MAXILINE VMBF SE design prevents the cover from being opened until the vessel has been properly vented. Moving the safety interlock handle upwards simultaneously vents the vessel and unlocks the clamp for opening. A threaded spindle mechanism, operated by a hand wheel, opens the clamp so that the cover can be raised with the help of a spring assisted hinge. The entire process takes less than 30 seconds compared to the 10 MINUTES or more it takes to open a vessel with bolted closure. The vessel cannot be re-pressurized until the QIC-LOCK clamp has been fully closed and the safety interlock engaged which closes the vent valve.

Features and Benefits of the MAXILINE VMBF SE

These Value Added Features... Give These Benefits...
QIC_LOCK spindle mechanism. Operator friendly for fast bag change-out. Ideal for processes requiring frequent bag changes such as batch processes.
Automatic interlock for venting the housing. Cover cannot be opened if the housing is under pressure.
Low profile design with tangential inlet/outlet Reduces the housing height to make bag changing easier. There is no need for ladders, stools or catwalks.
Spring assisted cover lift. Quick, easy opening/closing of even the largest size covers by a single person.

MAXILINE VMBF SE Engineering Specifications

Filter Bag Size 4, 6 or 8 Size #02 bags
Maximum Operating Pressure 150 psi
Maximum Operating Temperature 400F with Viton® seals
Number of Seals 1
Material of Construction SS 304, SS 316 or CS
Surface Finish SS–Bead blasted, CS–painted
Non-Wetted Parts Zinc-plated steel
Code Stamp ASME Section VIII Div. 1, “U” stamp
Seal Material Buna N (Max. 250F)

MAXILINE VMBF SE Technical Data

No. of Bags Max Water Flow (gpm)* Filter Area (sq ft)** Inlet/Outlet Size (in)***
4 400 18 4, 3
6 900 27 6, 4, 8
8 1750 36 8, 6. 4

*Pressure differential and other factors can affect flow rate. Max. flow is without bags at 10 fps pipe velocity.
**4.5 sq ft per bag.

***Boldface number is standard


��

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.