FiltrationWorldwide Sites | eaton.com 

 
SIDELINE
Sideline Code Stamped Filter Vessels from EatonA SIDELINE vessel from Eaton is a full-featured investment-cast filter vessel with an ASME Code Stamp and Eaton's exclusive five-year warranty. A bead, not sand, blasted finish that makes cleaning complete and a cover that can be easily adapted to different opening directions are among SIDELINE’s many value added features.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Mid-Priced Code Stamped Filter Vessels for Most Applications

Overview


Value Added Features

  • Side inlet piping connection
  • Sizes for #01 single or #02 double-length filter bags
  • Unique two-weld design
  • Buna N™ seals standard
  • Stainless steel basket
  • 2" or 3" RF 150-lb ANSI flanged connections
  • Maximum operating pressure of 150 psi
  • Maximum operating temperature of 400F with Viton® seals
  • Evacuation cover with swing bolts
  • Adjustable mounting legs
  • ASME code stamp
  • Extended five-year warranty
  • Type 304 or 316 stainless steel construction
     

Available Options

  • Steam jacket
  • Mounting brackets
  • Electro polishing
     

Mid-Priced Code Stamped Filter Vessels for Most
Applications                                                         


With SIDELINE you can take advantage of all of the benefits of stainless steel at a carbon steel price.  Even if your process doesn’t require stainless steel now, you can take advantage of stainless steel’s superior corrosion resistance and consistency of performance.


SIDELINE design features an O-ring cover seal.   


a
SIDELINE features a hinged cover with swing bolts and an integral handle for quick opening and closing
For high flow rates, use the optional 90° elbow to manifold or duplex two housings.
 
         

1. Evacuation cover contacts the bag holddown ring for a 360°, zero bypass seal. Cover adapts to different opening directions.
2. Side entry of the process media eliminates spill-over of liquid when the cover is opened.
3. Mesh basket for reduced pressure drop.
4. The process media enters the housing through a 2" or 3" RF 150# ANSI flanged side inlet and exits from a similar outlet at the bottom of the housing.

 




SIDELINE Engineering Specifications


Type No. SBF-0101-AB  SBF-0102-AB
Filter Bag Size #01 #02
Filter Area 2.6 sq ft 5.0 sq ft
Max. flow - Water*  90 gpm 180 gpm
Maximum Operating Pressure 150 psi
Maximum Operating Temp. With Viton Seals 400F
Standard Inlet/Outlet 2" or 3" 150#, RF ANSI flanged
Vent Ports 1/4" NPT 2
Drain 1/2" NPT 1
Number of Seals 2
Material of Construction Stainless steel Type 304 or 316
Housing Weight - Dry 84 lb 102 lb
Filter Volume 4.75 gal  8.50 gal
Surface Finish Bead blasted
Non-Wetted Parts Zinc-plated mild steel
Code Stamp ASME Section VIII Div 1, (“U” stamp option)
Seal Material Buna N™ (Max. 250F)
 

* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only


SIDELINE Dimensions

  8.7" (220 mm)
 B

SBF-0101-AB–19.5" (495 mm)
SBF-0102-AB–35.0" (889 mm)

 C Installation Height SBF-0101-AB approx. 39.5" (1003 mm)
Installation Height SBF-0102-AB approx. 72.6" (1843 mm)
 


 


 

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.