FiltrationWorldwide Sites | eaton.com 

 
TOPLINE
Topline Heavy Duty Bag Filter Housings from EatonTOPLINE is the finest bag filter vessel available. From its high-performance design to its investment-cast components, everything about TOPLINE is simply the best. TOPLINE’s side inlet, flow through the top design results in a minimum headroom of unfiltered liquid for easy bag change out, as well as providing optimum sealing of the filter bag.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


The Best Filter Vessel for the Most Demanding Applications

Overview


Value Added Features   

  • Top inlet with liquid flow through cover
  • Sizes for #01 single or #02 double-length filter bags
  • Unique two-weld design
  • Cover positively seals filter bag
  • Buna N™ seals standard
  • Stainless steel basket
  • 2" RF 150-lb ANSI flanged connections
  • Maximum operating pressure of 150 psi
  • Maximum operating temperature of 400F with Viton® seals
  • Domed cover with swing bolts
  • Mounting legs to adjust vessel height
  • ASME code stamp
  • Extended five-year warranty
  • Type 304 or 316 stainless steel, or carbon steel, construction


Available Options

  • Steam jacket
  • Electro polishing


TOPLINE........Heavy Duty Bag Filter Housings

Applications that require the installation of gauges, vents or pressurized air connections are easily accommodated by two 1/4" NPT threaded cover taps. TOPLINE’s Type 316 stainless steel construction means superior corrosion resistance and consistent performance, year after year. A smooth, bead blasted finish, coupled with TOPLINE’s minimum weld design, makes it easy to completely clean the interior of the vessel. All TOPLINE vessels have an ASME Code Stamp and come with Eaton’s exclusive Five Year Warranty. TOPLINE…for applications too demanding for ordinary bag filters.

  
 

Heavy duty stainless steel restrainer basket. 



 

Hinged cover opens quickly and easily. Makes bag changeout easy.

 

Optional displacement balloon... minimizes residual liquid volume for quick and easy bag changeouts.



 


Exclusive Features


 

1. Top inlet with liquid flow through cover for superior bag sealing with no bypass. Cover design has minimum space above the bag for quicker, easier bag changing.
2. Only two o-rings are required for a perfect seal with no bypass. Cover firmly seals and holds the filter bag in place.
3. Precision investment cast design with only two welds. Vessel has a very smooth internal surface… without pits or crevices to trap material. Cleaning is very easy and complete.



 


TOPLINE Engineering Specifications


Type No.TBF-0101TBF-0102
Filter Bag Size #01#02
Filter Area2.6 sq ft5.0 sq ft
Max. flow- Water*90 gpm180 gpm
Maximum Operating Pressure150 psi
Maximum Operating Temperature With Viton Seals400F
Standard Inlet/Outlet 2" 150# RF ANSI flanged
Vent Ports 1/4" NPT 2
Drain 1/2" NPT 1
Number of Seals2
Material of ConstructionStainless steel Type 304 or 316 or carbon steel
Housing Weight - Dry80 lb 93 lb
Filter Volume3.5 gal 7.25 gal
Surface FinishBead blasted
Non-Wetted PartsZinc-plated steel
Code StampASME Section VIII Div 1, (“U” stamp option)
Seal Material Buna N™ (Max. 250F)


* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only

 


TOPLINE Dimensions


 

 A  12.1" (307 mm)
 BTBF-0101–15.5" (394 mm)
 CInstallation Height TBF-0101 approx. 35.5" (901 mm)
Installation Height TBF-0102 approx. 68.6" (1741 mm)
Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.