FiltrationWorldwide Sites | eaton.com 

 
BAG FILTER HOUSINGS

Eaton is the leading manufacturer of bag filter housings. Creative innovations have been the logic for a highly diversified range of vessels to meet the most demanding as well as standard applications. From single to multibag housings, from stainless steel to engineered plastic vessels.

Manufacturing plants in five different locations around the globe allow for adaptations to local specifications in a standard design.

 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Duoline_63x63DUOLINE
Multiple single bag housings combined for continuous flow applications.
Ecoline Bag Filter Housing by EATONECOLINE
Light weight housings combining quality and value. Often the best choice for cost-sensitive applications, they are easy to install and feature a quick-opening V-clamp cover for easy bag change-out.
Flowline Bag Filter Housing by EATONFLOWLINE
The FLOWLINE is a light weight, fabricated vessel with very good sealing capabilities that meets the demands of most filtration applications where an ASME code stamp is not required.
Flowline II Bag Filter Housing by EATONFLOWLINE II
NEW! The most cost-effective solution to single bag vessel requirements. The FLOWLINE II's unique one-piece body design eliminates the traditional body to bottom cap circumferential weld and provides a secure, no by-pass internal seal for operational integrity.
Maxiline Bag Filter Housing by EATONMAXILINE
Eaton's MAXILINE™ Series of multi-bag housings offer user friendly, cost effective bag filtration for high volume applications. Ideal for process that demand frequent bag-change-outs and for batch process runs with high dirt load applications.
Miniline Bag Filter Housing by EATONMINILINE
Smaller, compact housings for applications with lower flow rates.
Moduline_63x63MODULINE
Multiple single bag housings combined for applications with a flow rate too high for a single housing.
Polyline Bag Filter Housing by EATONPOLYLINE
Rugged, all-plastic filter housing has no metal components to rust, corrode or contaminate the process media. Easy filter bag change-out with spin-off cover. A duplex model is available for applications requiring continuous flow. Available in both PPL and PVDF.
PROLINE Bag Filter Housing by EATONPROLINE
Eaton's PROLINE™ Series of multi-bag housings vessels accommodate a wide range of flow rates. These 100 PSI, non-code vessels are ideal for processes that demand frequent bag change-outs and for batch process runs with high dirt load applications.
SIDELINE Bag Filter Housing by EATONSIDELINE
A heavy duty investment cast filter housing in the medium cost range. These side-entry ASME coded vessels have the versatility to meet most industrial and commercial needs.
Topline Bag Filter Housing by EATONTOPLINE
Investment cast construction, top fluid entry with quick and easy bag changing make these filters ideal for batch filtration.
  

 

Bag Filter Housings Can Be Designed For The Most Complex and Demanding Applications

Application Optimized Materials of Construction


Housing - Carbon Steel, Stainless Steel in various grades, Hastelloy, Polypropylene, PVC, and PVDF Plastics

Coatings - PTFE/FEP, Polyurethane and Epoxy

Seals - A wide range of gaskets and o-rings are available


Process Operating Conditions


Pressure / Temperature
- Depending on housing size, up to 1000 psi / 750° F, heating jackets with 200 psi / 750° F

Flow Rates - Up to 4500 gpm


Cover Closure / Lifting Mechanisms


Closure - QIC-LOCK™ Spindle, T-Bolt, Swing Eye Bolts, Hex-Nuts, Stud-Bolts

Lifting - Spring, Counterbalanced, Hydraulic and Hand Wheel Davit

Surface Finish / Connections


Surface
- Glass-beaded, Sand Blasted-Painted, Electro-Polished, Hand-Polished, Acid-Pickled, Coated

Connections - Standard Flanges and Threads (DIN, NPT, ANSI, BSP), Sanitary (Tri-Clamp, Milk Pipe, IDF, RJT and other sterile types)


Approvals and Design Codes


ISO 9001 : 2000 Certification
PED (Pressure Equipment Directive 97/23/EC
AD 2000-Merkblätter. EN 13445, Stoomwezen, CODAP, BS5500, ASME VIII Division 1
Notified Body: TÜV Rheinland-Berlin Brandenburg CE 035
Modules - Up to Module H1 and G
SVTI and UDT
ASME (American Society of Mechanical Engineers)
U Stamp and UM Stamp, CRN (Canadian Registration Number)


Skid Mounts and Mobiles


Skids
- In-house engineering capability to couple multiple housings and/or integrated control systems

Mobiles - Application specific mobile units like the Wine Pallet on the right.

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.