FiltrationWorldwide Sites | eaton.com 

 
BAG AND CARTRIDGE FILTRATION

There are three basic filter types to consider when specifying a liquid processing filter; bag filters, cartridge filters, and clean-in-place (CIP) filters. Each one has advantages and disadvantages when compared with the others, and the different types are appropriate for different applications.

CIP filters are typically most appropriate for applications where flow rate are high, filter media replacement costs are high, or exposure of the process liquid to workers or the environment is undesirable. They can be used to remove suspended solids of approximately one micron and larger for all types of liquid process streams. Bags and cartridge filters can both remove suspended solids for applications with lower flow rates, where exposure to the process liquid is not a problem, and where lower volumes of solids must be removed.

 

 

 

Request a quote from Eaton's filtration businessRequest a Quote
Order a free catalog from Eaton's filtration businessOrder Free Catalog
Subscribe to the latest product news from Eaton's filtration businessSubscribe to Product News
Discover how to buy from Eaton's filtration businessHow to Buy

Snap Ring_63x63Filter Bags
There is a full range of Eaton Filter Bags...over 1500 choices in all. From economical sewn filter bags for standard applications to welded, multi-layered bags for demanding applications. There are even special Eaton Filter Bags and Elements that can replace expensive filter cartridges in many applications.
Maxiline_63x63
Bag Filter Housings
Customers can choose from a complete line of single and multibag filter housings designed to meet the needs of the most demanding applications. The choice of single bag filter housings range from those suitable for exacting absolute filtration applications to high quality housings designed especially for cost sensitive applications... and everything in between.
Cartridges_63x63
Filter Cartridges
Eaton's broad range of filter cartridges gives customers wide flexibility in choosing filtration solutions. Available are nominal and absolute rated melt blown, string wound, resin bonded and activated carbon cartridges, filter modules, stainless steel and plastic filter housings.
 
 
  
  

 

Loading Please wait..

Original Eaton Accessories and Spare Parts–Guaranteed to fit

Original EATON Accessories and Spare Parts for Safety and Reliability. The wide range of Filter Vessel Accessories from Eaton makes it possible to custom design a vessel to the exact requirements of your application, no matter how complex or unique it may be. Accessories can be used not just to meet applications requirements but to improve a process as well. For example, displacement balloons make bag changeouts easier and magnetic inserts extend filter bag life in applications where iron particles are encountered. Original Eaton Added Value Accessories are guaranteed to work with your Eaton filter vessels and to provide the reliable filtration performance expected of them.

Bag Holddown Rings
 

 

The various ECOLINE, SIDELINE, FLOWLINE and MAXILINE bag filter vessels are fitted with different bag hold-down rings (included with vessel). They hold the filter bag in the restrainer basket fitted in the filter vessel.

   
O-Ring Seals

 

 

 

Eaton metal filter vessels are fitted with standard Buna N™ O-rings, but offer other O-ring materials such as EPDM, Viton®, PTFE encapsulated Viton® or silicone rubber. They offer a variety of chemical and thermal resistances to meet a multitude of uses. Plastic vessels have Viton® O-rings.

   
Displacement Balloons
 During filtration, they float in the filter bag, minimizing the amount of residual liquid present in the filter bag and reducing product loss. This eases the changing of the filter bags and eliminates the need for expensive pressure-aided draining systems. The 316 SS balloons’ maximum ³P is 230 psi and they are available in sizes #01 and #02.
   
Manifold Modules
 

 

Eaton standard pipe modules are available in 316 SS designed as 90° elbows, flange reductions, flanged Tee sections and flange manifolds to easily assemble DUOLINE or MODULINE bag filter systems based on FLOWLINE, SIDELINE or TOPLINE size #01 or #02 vessels.

   
Restrainer Baskets
 Heavy duty 316 SS baskets (included with housing) allow use of filter bags up to differential pressures of 75 psi. Available in all standard bag sizes, fitting all Eaton bag filter vessels. Specially designed restrainer baskets are available for specific applications, including special materials of construction such as Hastelloy or Halar coated, perforated plate, gasketed basket top ring, conical shape, etc.
   
Eaton Magnetic Strainers
 Magnetic strainers are a combination of a bag positioner fitted in the center with a magnetic bar or bars inserted into the filter bag during filtration. They will retain iron particles such as chips and fines, avoiding their deposition onto the filter media, thus extending the life of the filter bag. They will also retain finer iron dust when using bags of coarser micron rating. Eaton magnetic strainers are available in size #01 and #02 using one or two 316 SS-covered magnetic bars.
   
Bag Positioner
 

 

Recommended for safe positioning of the filter bag in order to eliminate up and down movement of the bag caused by uncontrolled changes in pressure drop, thus avoiding the chance of the bag bursting. During filtration the bag holder remains in the filter bag (also in combination with the displacement balloon). Bag positioners are available in sizes #01, #02 and #05.

   
Leg Assembly
 

 

A height-adjustable leg assembly is standard for size #01 and #02 TOPLINE, FLOWLINE and SIDELINE housings, and is an option for ECOLINE housings.

   
Mesh Strainers
 

 

Bag filter vessels may be fitted with 316 SS mesh strainers in place of restrainer baskets, converting them into strainer filters. Mesh strainers are available in five standard sizes: #01, #02, #03, #04 and #05–offering micron ratings of 25, 50, 100, 150, 250, 400, 800, 1200 and 4000.

   
Miscellaneous
 

 

Gauges, vents, eye bolts, clamp screws, V clamps, center bolts, butterfly and ball valves are available as accessories or spare parts to fit the various Eaton bag filter housings

   
Adapter Head and Basket (not shown)
 
Used in conjunction with SNAP-RING filter bags in gravity feed open systems. Adapter heads are available in 316 SS and polypropylene with 1.5" or 2" NPT. No support basket is required for pressures to 10 psi. Above that, to 20 psi maximum, a basket support is recommended.

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.