|
|
|
MODEL 50 5-8 INCH
 | Duplex strainers remove damage causing particulate matter from the process media, and never have to be shut down for cleaning…the line can run continuously. When one strainer basket becomes full, flow is switched to the other by simply turning the operating handle of the strainer. The first basket is removed, cleaned and is ready for use again. These larger size duplex strainers are available in 5", 6" and 8" sizes. For smaller duplex strainers, up to 4" in size Eaton offers the Model 53BTX Duplex Strainer. |
|
|
|
Iron, Bronze, Carbon Steel or Stainless Steel - Flanged, 5", 6" & 8" The Eaton Model 50 Plug Type Duplex Strainer is a simple, economical and trouble-free design, time tested in applications around the world over many years. This type of strainer is actually a high-quality, pressure rated plug valve with integral straining baskets. Switching the flow from one basket to the other is accomplished by moving the operating handle through a 90 degree arc. The design is such that it is impossible for this operation to stop the flow because of the unique port design in the diverter plug. The entire switching operation takes less than 30 seconds and no tools are needed. The plug is automatically positioned each time in exactly the fight spot by integral stops. Before operating the handle a manual, integral lifting jack, built into the strainer is used to lift the diverter plug off of its seat. After the switching operation the lifting jack is used to reseat the plug. The lifting jack is specially designed to lift and seat the plug easily, even under high pressures. A built in stop limits the distance the diverter plug can be raised. This minimizes the possibility of material by-pass while it is being rotated. It also prevents debris from building up under the plug and making it difficult to reseat. Other important features of the plug type Model 50 Duplex Basket Strainers include a quick opening, swing away yoke design covers. No tools are required to remove the cover for quick and easy access to the strainer baskets, and they go back on just as fast as they came off. Draining of the basket chambers is simplified with the standard NPT drain taps. All Model 50 Duplex Basket Strainers are provided with mounting legs for bolting the strainer to the floor for a rock solid installation. - Continuous flow - no shutdown for basket cleaning
- Rugged tapered plug design
- Lift jack prevents plug galling
- Quick open cover requires no tools
- Large capacity baskets
- Threaded drain
- Machined basket seat
- Perforated or mesh stainless steel basket

| - Ductile iron construction
- Basket perforations from 1/32" to 1/2"
- Basket mesh from 20 to 400
- Monel baskets
- Viton®, TFE or EPDM seals
- Vent valves
- Drain valves
- 1/4" NPT taps
- Pressure differential gauge and switch connections
- Magnetic basket inserts
| | | 5" | 6" | 8" | | 300 | 420 | 900 | | * For water with clean, perforated basket | | | | | | | | | 5" to 8" | Iron or Bronze | Iron or Bronze | Flanged 125# / 150# | Buna N | 200 psi@ 100F. All sizes except 8" 150 psi@ 100F. 8" size | | 6" & 8" | Carbon Steel | Iron, Bronze or SSTL | Flanged 150# | | 6" & 8" | Stainless Steel | Stainless Steel | Flanged 150# | Viton® | | See the Model 53BTX Duplex for 3/4" to 4" Sizes | 


| | | | | | | | | | | | | | | | | | | 5 | 18.38 | 9.00. | 9.75 | 33.25 | 14.75 | 10.25 | 17.19 | 3/8 | 19.75 | 0.56 | 41.00 | 403 | 412 | - | - | | 6 | 22.00 | 12.88 | 12.50 | 36.25 | 19.50 | 11.75 | 20.75 | 3/8 | 19.75 | 0.63 | 42.00 | 500 | 583 | 580 | 615 | | 8 | 250.. | 14.00 | 17.00 | 50.63 | 23.06 | - | 30.75 | 1/2 | 28.00 | 0.94 | 56.00 | 1500 | 1800 | 1610 | 1670 |
 Loading Please wait..
Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form. Eaton Filtration, LLC 70 Wood Avenue, 2nd Floor Iselin, NJ 08830, USA tel: +1 732 767 4200 toll free: +1 800 859 9212 fax: +1 952 906 3707 filtrationinfo@eaton.com Territory | States | Regional Manager | NM Northern Midwest | Illinois Iowa Kansas Minnesota Missouri Nebraska North Dakota South Dakota Wisconsin | Jim Lago 269-217-2512 jamesdlago@eaton.com | NE New England | Connecticut Delaware Maine Maryland Massachusetts New Hampshire New Jersey New York City Pennsylvania East (Counties East of Potter, Clinton, Union, Snyder, Juniata, Perry & Franklin) Rhode Island Vermont | Tony Chiang 732-767-4209 anthonychiang@Eaton.com | SE Southeast | Alabama Florida Georgia North Carolina South Carolina Tennessee Virginia Washington, DC
Puerto Rico | Rich Barreto 803-431-1177 richcbarreto@eaton.com | CM Central Midwest | Indiana Kentucky Michigan Ohio Pennsylvania West (West of and including Counties of Potter, Clinton, Union, Snyder, Juaniata, Perry & Franklin) West Virginia | Bruce Law 269-217-7173 bruceclaw@eaton.com | CAN Canada & Upper New York | New York State (Except New York City)
Provinces of Alberta British Columbia Manitoba Maritimes Ontario Saskatchewan Quebec | Aldo Guarneri 416-577-0402 aldoguarneri@eaton.com | FW Far West | Alaska California Colorado Hawaii Montana Nevada Oregon Utah Washington Wyoming | Dave Peterson 408-529-5669 davepeterson@eaton.com | SW Southwest
| Arizona Arkansas Louisiana Mississippi New Mexico Oklahoma Texas | Carl Berthold 337-499-6374 CarlBerthold@eaton.com |
Headquarters EMEA Germany Eaton Technologies GmbH Fitration Division Niederlassung Nettersheim Auf der Heide 2 53947 Nettersheim, Germany tel: +49 (0) 2486 809 0 fax: +49 (0) 2486 809 800 info-filtration@eaton.com | France Eaton Technologies GmbH Filtration Division Niederlasng Bron La Tour Sier 129, Boulevard Pinel 69500 Bron, France tel: +33 (0) 4 72 78 84 50 fax: +33 (0) 4 78 74 43 07 | Customer Service EMEA Austria tel: 0800 29 36 89 fax: 0800 29 36 90
Belgium tel: 0800 77 0 22 fax: 0800 77 0 23
Germany tel: +49 (0) 2486 809 400 fax: +49 (0) 2486 809 500
Italy tel: 800 78 58 83 fax: 800 78 58 84
Luxembourg tel: 800 2 42 98 fax: 800 2 42 99
Netherlands tel: 0800 0 22 27 03 fax: 0800 0 22 26 95
Spain tel: 900 98 49 15 fax: 900 98 49 14
United Kingdom tel: +44 (0) 1206 848 350 fax: +44 (0) 1206 848 359
Export tel: +49 (0) 2486 809 470 fax: +49 (0) 2486 809 570 |
|
Asia Pacific Headquarters No.3, Lane 280, Linhong Road, Changning District, 200335, Shanghai, P.R. China Tel:+86 21 52000099 Fax:+86 21 52000400 Email: filtration_AP@eaton.com Japan Tokyo Tel: +81 3 5786 3780 Fax: +81 3 5786 3782 Korea Seoul Tel: +82 2 557 6802 Fax: +82 2 557 6813 South East Asia Singapore Tel: +65 6825 1668 Fax: +65 6825 1639 Malaysia Tel: +60 3 7873 7090 Fax: +60 3 7873 7153 Indonesia Tel: +62 21 5226 181 Fax: +62 21 5226 182 India Tel: +91 22 2758 0432 Fax: +91 22 2758 0413 Australia Tel: +61 2 9671 0620 Fax: +61 2 9621 8276
Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.
|