|
|
|
MODEL 52 10-18 INCH
 | Duplex strainers remove damage causing particulate matter from the system flow, and never have to be shut down for cleaning…the line can run continuously. When one strainer basket becomes full, flow is switched to the other. The first basket is removed, cleaned and is ready for use again. |
|
|
|
Iron or Bronze - Flanged, 10" to 18" The Eaton Butterfly Valve Type Model 50 Duplex Basket Strainer is a special design with several important features and advantages for large size pipeline with high flow rates. Flow is switched from one basket chamber to the other by a pair of synchronized, high quality butterfly valves. This replaces the diverter plug used on smaller size strainers and gives a straight flow pattern with no sudden changes in flow direction. The result is a very low pressure loss. A 10" strainer of this type, for example, can handle a water flow rate of 2000 gpm with a pressure drop of only 2 psi. This is the strainer to choose when you have a high flow rate application and a low pressure loss is critical. Another important benefit of this design is a saving in overall size. It is more compact than other large size duplex strainers, which means less weight and a smaller profile. This can be very important when space requirements are tight. The design uses a unique strainer basket concept which results in a very large straining area. The basket is constructed by convoluting (pleating) the perforated sheet, thus increasing the available straining area while reducing the total basket size. The flow enters the basket from the side, not the top, resulting in a straight-through flow pattern. What all this means in service is a lower pressure drop and greater time between basket cleanings than would be possible with standard design baskets...saving time and lowering operating costs. The butterfly valve assembly used to divert the flow from one basket chamber to the other is balanced so a minimum of effort is needed to switch the flow. There is a single hand wheel operator and it can be located on either side of the strainer if accessibility is a problem. There is an arrow on the top of the gear housing that indicates which basket chamber is in service and which is ready for cleaning. Quick opening covers make strainer basket changing or cleaning quick and easy. No tools or lifting gear are required to open them. This is a feature not often found on larger size strainers. For larger size pipelines with high flow rates the Eaton Model 50 Butterfly Valve Duplex Strainer offers several unique features and advantages over other large size strainers. Among them are low pressure loss, operator friendly quick opening covers that do not require lifting gear, a compact design with a smaller footprint than other strainers, and a special basket design to maximize time between basket cleanings. - Continuous flow - no shutdown for basket cleaning
- Compact butterfly valve design
- Quick opening covers
- Convoluted-design baskets
- Threaded drain
- Perforated or mesh stainless steel basket
- Vent
- Positive shutoff

| - Ductile iron construction
- Basket perforations from 1/32" to 1/2"
- Basket mesh 20 or 40
- Monel baskets
- Vent valves
- Drain valves
- 1/4" NPT taps
- Pressure differential gauge and switch connections
- Magnetic basket inserts
| | | 10" | 12" | 14" | 16" | 18" | | 1300 | 2000 | 2900 | 3400 | 4900 | | * For water with clean, perforated basket | | | | | | | | 10" to 12" | Iron | Flanged 125# | Buna N | 200 psi @ 100F | | Bronze | Flanged 150# | | 14" to 18" | Iron | Flanged 125# | 150 psi @ 100F | | Bronze | Flanged 150# |

| | | | | | | | | | | | | | | | | | | | | | | 10 | 45 | 52 | 26 | 52 | 22.50 | 19 | 32 | 30.25 | 16 | 12.25 | 29 | 47.50 | 1.50 | .50 | 1 | 1 | 0.25 | 1600 | 2003 | | 12 | 62 | 68 | 32 | 68 | 31 | 23 | 41 | 36.63 | 16 | 16.75 | 38 | 65 | 1.50 | .50 | 1 | 1 | 0.25 | 2650 | 3318 | | 14 | 72 | 76 | 38 | 79 | 35.36 | 27 | 48 | 44.75 | 24 | 18.75 | 44.50 | 76 | 1.50 | .50 | 1 | 1 | 0.25 | 4300 | 5384 | | 16 | 72 | 76 | 38 | 79 | 35.36 | 27 | 48 | 44.75 | 24 | 18.75 | 44.50 | 76 | 1.50 | .50 | 1 | 1 | 0.25 | 4400 | 5509 | | 18 | 72 | 76 | 38 | 79 | 35.36 | 27 | 48 | 44.75 | 24 | 18.75 | 44.50 | 76 | 1.50 | .50 | 1 | 1 | 0.25 | 4600 | 5750 |
 Loading Please wait..
Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form. Eaton Filtration, LLC 70 Wood Avenue, 2nd Floor Iselin, NJ 08830, USA tel: +1 732 767 4200 toll free: +1 800 859 9212 fax: +1 952 906 3707 filtrationinfo@eaton.com Territory | States | Regional Manager | NM Northern Midwest | Illinois Iowa Kansas Minnesota Missouri Nebraska North Dakota South Dakota Wisconsin | Jim Lago 269-217-2512 jamesdlago@eaton.com | NE New England | Connecticut Delaware Maine Maryland Massachusetts New Hampshire New Jersey New York City Pennsylvania East (Counties East of Potter, Clinton, Union, Snyder, Juniata, Perry & Franklin) Rhode Island Vermont | Tony Chiang 732-767-4209 anthonychiang@Eaton.com | SE Southeast | Alabama Florida Georgia North Carolina South Carolina Tennessee Virginia Washington, DC
Puerto Rico | Rich Barreto 803-431-1177 richcbarreto@eaton.com | CM Central Midwest | Indiana Kentucky Michigan Ohio Pennsylvania West (West of and including Counties of Potter, Clinton, Union, Snyder, Juaniata, Perry & Franklin) West Virginia | Bruce Law 269-217-7173 bruceclaw@eaton.com | CAN Canada & Upper New York | New York State (Except New York City)
Provinces of Alberta British Columbia Manitoba Maritimes Ontario Saskatchewan Quebec | Aldo Guarneri 416-577-0402 aldoguarneri@eaton.com | FW Far West | Alaska California Colorado Hawaii Montana Nevada Oregon Utah Washington Wyoming | Dave Peterson 408-529-5669 davepeterson@eaton.com | SW Southwest
| Arizona Arkansas Louisiana Mississippi New Mexico Oklahoma Texas | Carl Berthold 337-499-6374 CarlBerthold@eaton.com |
Headquarters EMEA Germany Eaton Technologies GmbH Fitration Division Niederlassung Nettersheim Auf der Heide 2 53947 Nettersheim, Germany tel: +49 (0) 2486 809 0 fax: +49 (0) 2486 809 800 info-filtration@eaton.com | France Eaton Technologies GmbH Filtration Division Niederlasng Bron La Tour Sier 129, Boulevard Pinel 69500 Bron, France tel: +33 (0) 4 72 78 84 50 fax: +33 (0) 4 78 74 43 07 | Customer Service EMEA Austria tel: 0800 29 36 89 fax: 0800 29 36 90
Belgium tel: 0800 77 0 22 fax: 0800 77 0 23
Germany tel: +49 (0) 2486 809 400 fax: +49 (0) 2486 809 500
Italy tel: 800 78 58 83 fax: 800 78 58 84
Luxembourg tel: 800 2 42 98 fax: 800 2 42 99
Netherlands tel: 0800 0 22 27 03 fax: 0800 0 22 26 95
Spain tel: 900 98 49 15 fax: 900 98 49 14
United Kingdom tel: +44 (0) 1206 848 350 fax: +44 (0) 1206 848 359
Export tel: +49 (0) 2486 809 470 fax: +49 (0) 2486 809 570 |
|
Asia Pacific Headquarters No.3, Lane 280, Linhong Road, Changning District, 200335, Shanghai, P.R. China Tel:+86 21 52000099 Fax:+86 21 52000400 Email: filtration_AP@eaton.com Japan Tokyo Tel: +81 3 5786 3780 Fax: +81 3 5786 3782 Korea Seoul Tel: +82 2 557 6802 Fax: +82 2 557 6813 South East Asia Singapore Tel: +65 6825 1668 Fax: +65 6825 1639 Malaysia Tel: +60 3 7873 7090 Fax: +60 3 7873 7153 Indonesia Tel: +62 21 5226 181 Fax: +62 21 5226 182 India Tel: +91 22 2758 0432 Fax: +91 22 2758 0413 Australia Tel: +61 2 9671 0620 Fax: +61 2 9621 8276
Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.
|