FiltrationWorldwide Sites | eaton.com 

 
MODEL 53 BTX UP TO 4 INCHES
Duplex Model 53_176x176 The Model 53BTX Duplex Strainer will give years of trouble-free service, protecting expensive pipeline system components from damage by unwanted particles. Because the system flow never has to be shut down for basket cleaning, the Model 53BTX duplex strainer is perfect for lines that must run continuously or for batch systems that can't be stopped. A quick, easy turn of the handle operates the diverter cartridge that switches the system flow from one basket chamber to the other, allowing the out of service basket to be cleaned or changed.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Iron, Bronze, Carbon Steel or Stainless Steel - Threaded or Flanged, 3/4" to 4"

No-Hassle Strainer Basket Servicing
The Model 53BTX features a design that makes strainer basket servicing a no-hassle operation. No more "race against the clock" during basket servicing to get the job done before the basket chamber overflows with fluid. The Model 53BTX keeps the chamber dry during service. This gives you time to clean or replace the strainer basket without ever having to worry about leakage and overflow. And...without overflow, there is no need to clean up after servicing the strainer basket. The Model 53BTX is simply a better way to work.

A Better Duplex Strainer Design
A unique flow diverter valve cartridge in the Model 53BTX isolates the two strainer basket chambers and prevents fluid by-pass. An easy-to-turn handle operates the cartridge and diverts the system flow from one chamber to the other, the flow in the pipeline is never shut off, perfect for batch or continuous process applications. When a strainer basket needs to be cleaned, the lever handle is turned to take the basket out of service and to divert the flow through the other chamber. The position of the handle clearly indicates at all times which chamber is in service. No special tools are needed to access the strainer basket for cleaning. The chamber is first drained and then the cover is lifted and swung clear of the chamber opening. The dynamic diverter cartridge seals prevent fluid by-pass into the out-of-service chamber, making for easy, hassle-free strainer basket servicing.

A Better Flow Diverter Cartridge
The heart of the Model 53BTX Duplex Strainer is the unique flow diverter cartridge that features a highly dynamic sealing system on the diverter balls that ensures exceptionally long life and positive sealing. The design works so well that there is no need for manual internal or external ball support adjustment, and the low operating torque means the strainer can be operated with an easy-turn lever handle, a gear box is not needed. A double sealing system on both the upper and lower stems guards against any possible leakage. Special reinforced polymer seats are used for extended service life. Should cartridge service become necessary, it's easy to accomplish. Just remove four bolts and the cartridge comes right out through the top of the strainer. There is no need to take the strainer completely apart or to remove it from the line.

Better For All Applications
The compact, low profile Model 53BTX Duplex Strainer fits into spaces ordinary strainers might not, yet it still uses full-size strainer baskets with low pressure drop performance. And, there is a strainer basket for every application. The standard basket is made of Type 316 stainless steel; however, if required, Monel, Brass or Hastelloy C materials are available. Baskets with openings from 1/2" down to 45 microns are offered so you can choose the best size for your application with no compromises. For easy basket servicing there are two drain plugs, not just one, on each strainer basket chamber. Additionally, there is an easy-to-access vent valve on top of the strainer body. Finally, standard foot mounting pads insure a rock solid installation no matter where the strainer is installed. Available options for the Model 53BTX Duplex Basket Strainer include differential pressure gauges, with or without switches, and magnetic separators installed in the strainer basket for removing fine ferrous particulate matter.

Offered in pipeline sizes from 3/4" to 4", the Model 53BTX can be supplied with threaded or flanged pipe connections. Stainless steel strainer baskets with a low-pressure drop design are standard - and you can choose perforations/mesh sizes from 1/2" down to 400 microns. Special alloy baskets are available as an option - as are differential pressure gauges and switches, magnetic separators, drain valves, a basket chamber vent and a pressure equalizing assembly.

Features

  • An Elegant Design That Is Simplicity Itself
  • Eyebolts for easy access
  • Flanged or threaded connections
  • Dynamic ball sealing system
  • Double stem seals
  • Easy-to-turn operating handle
  • Unique seat design. No adjustments!
  • Huge selection of strainer baskets

Cv Factors*
Size 3/4" 1" 1-1/4" 1-1/2" 2" 2-1/2" 3" 4"
Value 13 13 18 25 42 65 110 175
* For water with clean, perforated basket

Selection Chart

Size Body & Cartridge Material Connection Seat/Seal Diverter Balls Rating
3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2" Iron Threaded TFE/ Buna N* Stainless Steel

125# ANSI
200 PSIG @ 150F

(PN16
13.8 bar @ 66C)

1", 1-1/2", 2", 2-1/2", 3", 4", Flanged
3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2" Bronze
Carbon Steel
Stainless Steel
Threaded**

150# ANSI
200 PSIG @ 150F

(PN16
13.8 bar @ 66C)

1", 1-1/2", 2", 2-1/2", 3", 4" Flanged
* Viton standard for SSTL, optional for other materials.
** 2 1/2" threaded not available in carbon or SSTL materials.
DIN flanges and BSP threads available.

Dimensions
Model 53BTX Dimensions (inches)
Pipe
Size
AF AT C E F G H J K L Weight lbs.
Iron
Flg
Iron
Thd
Bronze
Flg
Bronze
Thd
Carbon &
SSTL
Flg
Carbon &
SSTL
Thd
3/4 - 5.50 5.00 13.38 10.50 3.25 2.13 1.63 2.75 3/8 - 37 - 46 - 41
1 6.88 5.50 5.00 13.38 10.50 3.25 2.13 1.63 2.75 3/8 42 37 52 46 47 41
1-1/4 6.88 7.50 6.81 17.00 13.25 3.25 2.13 1.63 2.75 3/8 - 80 - 100 - 89
1-1/2 9.38 7.50 6.81 17.00 13.25 3.25 2.13 1.63 2.75 3/8 90 80 113 100 100 89
2 10.63 10.00 8.38 21.75 17.38 4.69 2.50 1.81 4.00 5/8 167 157 209 197 185 174
2-1/2 10.75 10.00 8.38 21.75 17.38 4.69 2.50 1.81 4.00 5/8 183 157 229 197 203 -
3 13.50 - 8.88 26.50 22.75 4.69 2.50 1.81 4.00 5/8 285 - 357 - 432 -
4 16.00 - 13.25 33.00 24.75 5.19 3.94 3.25 4.50 5/8 389 - 487 - 432 -

Key DUPLEX Applications:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.