FiltrationWorldwide Sites | eaton.com 

 
MODEL 30R BASKET
Simple Model 30R Strainer_176x176Simplex pipeline strainers remove damage causing particulate matter from the process media, protecting system components such as flow meters, pumps, and spray nozzles. The particulate matter is captured in the strainer basket. The line is then temporarily shut down and the basket removed for cleaning or replacement.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Iron-Threaded or Flanged, 1-1/2" to 8"

Overview  

The Model 30R is a cost effective choice for moderate pressure applications. These include water service in swimming pools, cooling towers and large air conditioning installations.

The clamp type cover is easily removed without tools making basket cleaning or change outs quick and easy. All sizes include, as standard, a drain plug and feature a carefully machined basket seat to prevent any material by-pass.

Features 

  • Hand removable cover
  • Drain plug
  • Machined basket seat 
     

 

 

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20 to 400
  • Monel baskets
  • Vent valves
  • Drain valves
  • 1/4" NPT taps
  • Magnetic basket inserts
  • Pressure differential gauge and switch connections
     

Cv Factors*

Size1-1/2"2"2-1/2"3"4"6"8"
Value5890140200240370600
* For water with clean, perforated basket

 

Key SIMPLEX Applications:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.